Active Industrial Ethernet

Active Industrial Ethernet

Weidmüller Industrial Ethernet components are the perfect link the data communication between Ethernet enabled devices in industrial automation. By supporting various topologies and protocols, they can be used in many industrial applications.
As a complete provider of industrial network infrastructure for machine and equipment manufacture, we offer a wide range of switch products to suit the individual needs of our customers. In particular, Gigabit Switches (unmanaged and managed) and media converters, Power-over-Ethernet switches, WLAN modules and serial/Ethernet converters to meet the highest requirements and provide a reliable and flexible Ethernet communication. An extensive passive product portfolio consisting of RJ 45 and fibre optic connectors and cables make Weidmüller your partner for industrial Ethernet solutions.

  • 1(current)
  • 2
  • 3
182 products found
  • Item No.
    1412120000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Single-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • IE-SW-VL08-8GT
    always available

    Item No.
    1241270000
    Version
    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -10 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241320000
    Version
    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241500000
    Version
    SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241020000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Single-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241410000
    Version
    Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * ST Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286560000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241090000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Single-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241050000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2 * ST Multi-mode, IP30, 0 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286830000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 14x RJ45, 2x SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1287010000
    Version
    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 14 * RJ45 10/100BaseT(X), 2x SC Single-mode, 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1240870000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Single-mode, IP30, -10 °C...60 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286610000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2x SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286920000
    Version
    Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4x RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • IE-SW-VL08MT-6TX-2SC
    always available

    Item No.
    1344770000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Multi-mode, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1241450000
    Version
    SFP Transceiver, 100 Mbps, Multimode, LC-Duplex, 4 km, -40 °C...85 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1367120000
    Version
    Omni-directional antenna, 5 GHz band, Gain of 5 dBi, Vertical, 1x N-type female, bottom, IP64, Impedance: 50 Ω
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286780000
    Version
    Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1286590000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1412070000
    Version
    Network switch, unmanaged, Fast Ethernet, Number of ports: 7x RJ45, 1 * SC Multi-mode, IP30, -10 °C...60 °C
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3