Product Catalogue

  • 1(current)
  • 2
  • 3
34,752 products found
  • Item No.
    1547450000
    Version
    Contactless power transmission, Secondary side
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1547440000
    Version
    Contactless power transmission, Primary side
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1989340000
    Version
    Power distributor, M12, Hood version, Yes
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0431400000
    Version
    Active components, Fuse
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0500900000
    Version
    TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 302 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, Light Grey, Transparent
    Data sheet
    Packaging unit: 1 items
  • H1,0/14 GE
    always available

    Item No.
    0463000000
    Version
    Wire-end ferrule, insulated, 10 mm, 8 mm, yellow
    Data sheet
    Packaging unit: 500 items
  • H10,0/22 EB
    always available

    Item No.
    0534200000
    Version
    Wire-end ferrule, insulated, 15 mm, 12 mm, Ivory
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0473560101
    Version
    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0360200000
    Version
    TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 186 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, Light Grey
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0648201738
    Version
    CableLine, Conductor and cable markers, 4 - 5 mm, 3 x 6 mm, yellow
    Data sheet
    Packaging unit: 200 items
  • Item No.
    0369300000
    Version
    SAK Series, Cross-connector, for cross-connection link, No. of poles: 10
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0550920000
    Version
    SAK Series, End plate, 3 mm, dark beige, yellow, Direct mounting
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0359280000
    Version
    SAK Series, End plate, 1.5 mm, blue, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0556800000
    Version
    Accessories, Clamping yoke for busbar, Rated cross-section: Clamping yoke, Feed-through (bushing)
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0438560000
    Version
    SAK Series, End plate, 1.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0468660701
    Version
    Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0569560000
    Version
    SAK Series, Double-tier terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 25 items
  • Item No.
    0471000000
    Version
    SAK Series, Cross-connector, for cross-connection link, No. of poles: 10
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0473460501
    Version
    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
    Data sheet
    Packaging unit: 500 items
  • Item No.
    0470900000
    Version
    SAK Series, Cross-connector, for cross-connection link, No. of poles: 4
    Data sheet
    Packaging unit: 50 items
    • 1(current)
    • 2
    • 3