Wiring duct

Wiring duct

Increase your wiring flexibility with our comprehensive range of accessories available from a single source.

  • 1(current)
  • 2
  • 3
223 products found
  • Item No.
    1137530000
    Version
    Cable duct cutting device
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2590090000
    Version
    Halogen-free cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
    Data sheet
    Packaging unit: 32 Meter
  • Item No.
    2588820000
    Version
    Cable duct, 60 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
    Data sheet
    Packaging unit: 20 Meter
  • Item No.
    2589470000
    Version
    Cable duct, 60 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
    Data sheet
    Packaging unit: 16 Meter
  • Item No.
    2588680000
    Version
    Cable duct, 60 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
    Data sheet
    Packaging unit: 24 Meter
  • Item No.
    2589740000
    Version
    Cable duct floor duct, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
    Data sheet
    Packaging unit: 16 Meter
  • Item No.
    2554060000
    Version
    Cable duct binder
    Data sheet
    Packaging unit: 250 items
  • Item No.
    2588910000
    Version
    Cable duct, 60 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
    Data sheet
    Packaging unit: 16 Meter
  • Item No.
    2590180000
    Version
    Cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
    Data sheet
    Packaging unit: 16 Meter
  • Item No.
    2553930000
    Version
    Protective cable hose tool
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2589560000
    Version
    Cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
    Data sheet
    Packaging unit: 52 Meter
  • Item No.
    2589040000
    Version
    Cable duct, 100 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
    Data sheet
    Packaging unit: 8 Meter
  • Item No.
    2589830000
    Version
    Halogen-free cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
    Data sheet
    Packaging unit: 16 Meter
  • Item No.
    2588770000
    Version
    Cable duct, 80 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
    Data sheet
    Packaging unit: 24 Meter
  • Item No.
    2588640000
    Version
    Protective cable hose coil
    Data sheet
    Packaging unit: 25 Meter
  • Item No.
    2562790000
    Version
    Flexible wiring duct, 30 mm x 30 mm, 5.00 mm x 7.50 mm, 500 mm
    Data sheet
    Packaging unit: 50 items
  • Item No.
    2589780000
    Version
    Halogen-free cable duct, 75 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
    Data sheet
    Packaging unit: 24 Meter
  • Item No.
    2589610000
    Version
    Cable duct, 50 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
    Data sheet
    Packaging unit: 32 Meter
  • Item No.
    2562710000
    Version
    Expanding-rivet tool, 224 mm x
    Data sheet
    Packaging unit: 4 items
  • Item No.
    2589960000
    Version
    Halogen-free cable duct, 37.5 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
    Data sheet
    Packaging unit: 64 Meter
    • 1(current)
    • 2
    • 3