KDSU M75 BN O SC 2 G75S
KDSU (Klippon double seal universal Ex cable gland), Cable glands, straight, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 64.8 - OD max. 72.2 mm, ID min. 52.10 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass
Item No.
1076230000
Properties
Version | KDSU (Klippon double seal universal Ex cable gland), Cable glands, straight, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 64.8 - OD max. 72.2 mm, ID min. 52.10 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass |
Order No. | 1076230000 |
Type | KDSU M75 BN O SC 2 G75S |
GTIN (EAN) | 4032248836192 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.07.2023 |
Height | 131 mm |
Height (inches) | 5.157 inch |
Length | 131 mm |
Length (inches) | 5.157 inch |
Net weight | 1,980 g |
Operating temperature | -35 °C...90 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3394d55b-7892-488f-8603-ea218c1d0691 |
Approval conditions |
ATEX
IECEX |
Certificate No. (ATEX) | SIRA05ATEX1285X |
Certificate No. (IECEX) | IECEXSIR05.0067X |
Certificate no. cable gland (IECEx) | IECEx CML 19.0109X |
Identification |
ATEX: II 2G, Ex db IIC Gb, Ex eb IIC Gb, II 1D, Ex ta IIIC Da
IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da |
AF size 1 | 90 mm |
AF size 2 | 90 mm |
Armour, max. | 2.5 mm |
Armour, min. | 0.1 mm |
Cable glands | metric, brass |
External thread | M 75 |
Halogen | Yes |
Inner cable diameter, max. | 62 mm |
Inner cable diameter, min. | 52.1 mm |
Installation guidelines | See assembly instructions |
Length of thread | 19 mm |
Material | Brass |
O-Ring | NBR |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -35 °C |
Outer cable diameter, max. | 72.2 mm |
Outer cable diameter, min. | 64.8 mm |
Pitch of thread | 1.5 mm |
Protection degree |
IP66
IP68 - 2.5 bar |
Protection degree with GWDR |
IP66
IP68 - 2.5 bar |
Seal insert | CR |
Sealing | CR |
Size of protective cap | EL90 |
Type of armouring |
Single-wire armouring
Metal foil armouring Braided armouring |
Type of armouring, short term |
SWA
STA SWB |
Water depth | 25 m (30 Min.) |
Approval/Certificate/Document of Conformity |
[SIRA05ATEX1285X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157775)
[IECEXSIR05.0067X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157776) [EU Declaration of Conformity - Klippon KDSU cable Gland - DoC DE PS2680 160315 001ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_40364) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53657) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1076230000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1076230000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1076230000&norm=0) |
User Documentation |
[Notice to Installers](https://mdcop.weidmueller.com/mediadelivery/asset/900_35339)
[Assembly guidelines](https://mdcop.weidmueller.com/mediadelivery/asset/900_40382) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB OVERV. PROCESS WD DE](http://download.weidmueller.com/asset/download/file/40063)
[MB PROCESS EN](http://download.weidmueller.com/asset/download/file/38262) [PI KLIPPON CABLE GL EN](http://download.weidmueller.com/asset/download/file/38211) [PI KLIPPON CABLE GL EN](http://download.weidmueller.com/asset/download/file/38211) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-34 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-04 |
ECLASS 13.0 | 27-14-08-04 |
Approvals | ![IECEXSIR](/picture/IECEXSIR.gif) ![SIRAATEX](/picture/SIRAATEX.gif) |
Approvals | EAC; ATEX; IECEX |
ROHS | Conform |
Accessories
-
Item No.:0930710008Packaging unit:10 PC
EA (earthing rings), Earthing ring, Miscellaneous, M 75, Brass
-
-
Item No.:1076670000Packaging unit:25 PC
KSWN (flat gasket - nylon), Sealing ring, M 75, Nylon 6
-
Item No.:1076740000Packaging unit:25 PC
KSWF (flat gasket - vulcanised fibre), Sealing ring, M 75, Vulcanized fibre
-
Item No.:0930640008Packaging unit:5 PC
SKMU MS (brass locknut), Locknut, M 75, 7 mm, Brass
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesEarth tags
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesProtective caps
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNylon flat gasket - KSWN
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsVulcanised fibre gasket - KSWF
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, natural finish