KDSU M20 BS O NI 1 G16
KDSU (Klippon double seal universal Ex cable gland), Cable glands, straight, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
Item No.
0930001221
Properties
Version | KDSU (Klippon double seal universal Ex cable gland), Cable glands, straight, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated |
Order No. | 0930001221 |
Type | KDSU M20 BS O NI 1 G16 |
GTIN (EAN) | 4032248917815 |
Qty. | 20 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.07.2023 |
Alternative product | [1184650000](~/p/1184650000) |
Height | 78 mm |
Height (inches) | 3.071 inch |
Length | 78 mm |
Length (inches) | 3.071 inch |
Net weight | 185.1 g |
Operating temperature | -60 °C...180 °C |
REACH SVHC | Lead 7439-92-1 |
Approval conditions |
ATEX
IECEX |
Certificate No. (ATEX) | SIRA05ATEX1285X |
Certificate No. (IECEX) | IECEXSIR05.0067X |
Certificate no. cable gland (IECEx) | IECEx CML 19.0109X |
Identification |
ATEX: II 2G, Ex db IIC Gb, Ex eb IIC Gb, II 1D, Ex ta IIIC Da
IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da |
AF size 1 | 24 mm |
AF size 2 | 24 mm |
Armour, max. | 1.25 mm |
Armour, min. | 0.1 mm |
Cable glands | metric, nickel-plated brass |
External thread | M 20 |
Halogen | No |
Inner cable diameter, max. | 8.4 mm |
Inner cable diameter, min. | 3.4 mm |
Installation guidelines | See assembly instructions |
Length of thread | 16 mm |
Material | Brass, nickel-plated |
O-Ring | Silicone |
Operating temperature range, max. | 180 °C |
Operating temperature range, min. | -60 °C |
Outer cable diameter, max. | 10.3 mm |
Outer cable diameter, min. | 6.7 mm |
Pitch of thread | 1.5 mm |
Protection degree |
IP66
IP68 - 2.5 bar |
Protection degree with GWDR |
IP66
IP68 - 2.5 bar |
Seal insert | Silicone |
Sealing | Silicone |
Size of protective cap | L24 |
Type of armouring |
Single-wire armouring
Metal foil armouring Braided armouring |
Type of armouring, short term |
SWA
STA SWB |
Water depth | 25 m (30 Min.) |
Approval/Certificate/Document of Conformity |
[SIRA05ATEX1285X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157775)
[IECEXSIR05.0067X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157776) [EU Declaration of Conformity - Klippon KDSU cable Gland - DoC DE PS2680 160315 001ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_40364) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_45797) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0930001221) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0930001221) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0930001221&norm=0) |
User Documentation |
[Notice to Installers](https://mdcop.weidmueller.com/mediadelivery/asset/900_35339)
[Assembly guidelines](https://mdcop.weidmueller.com/mediadelivery/asset/900_40382) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB OVERV. PROCESS WD DE](http://download.weidmueller.com/asset/download/file/40063)
[MB PROCESS EN](http://download.weidmueller.com/asset/download/file/38262) [PI KLIPPON CABLE GL EN](http://download.weidmueller.com/asset/download/file/38211) [PI KLIPPON CABLE GL EN](http://download.weidmueller.com/asset/download/file/38211) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-34 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-04 |
ECLASS 13.0 | 27-14-08-04 |
Approvals | ![IECEXSIR](/picture/IECEXSIR.gif) ![SIRAATEX](/picture/SIRAATEX.gif) |
Approvals | EAC; ATEX; IECEX |
ROHS | Conform |
Accessories
-
Item No.:0930730002Packaging unit:25 PC
KSWN (flat gasket - nylon), Sealing ring, M 20, Nylon 6
-
Item No.:1737000000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, M 20, 3 mm, Brass, nickel-plated
-
Item No.:1736310000Packaging unit:10 PC
SZS (serrated washer), Retaining toothed washers, M 20, Stainless steel 1.4404 (316L)
-
-
-
Item No.:1736490000Packaging unit:20 PC
EA (earthing rings), Earthing ring, Miscellaneous, M 20, Brass, nickel-plated
-
Item No.:0899750000Packaging unit:25 PC
KSWF (flat gasket - vulcanised fibre), Sealing ring, M 20, Vulcanized fibre
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNylon flat gasket - KSWN
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSafety serrated washer
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesProtective caps
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesEarth tags
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsVulcanised fibre gasket - KSWF