Properties
Version | KSP (Klippon shroud), Protective cap, Silicone |
Order No. | 0930700003 |
Type | KSP L38 S |
GTIN (EAN) | 4032248975983 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.07.2023 |
Height | 85 mm |
Height (inches) | 3.346 inch |
Length | 130 mm |
Length (inches) | 5.118 inch |
Net weight | 16.6 g |
Operating temperature | -60 °C...200 °C |
Gap, internal dimension B | 75 mm |
Halogen | halogen-free |
Hardness (IRHD) | 60 |
Inside diameter D2 | 37 mm |
Material | Silicone |
O.D. | 40 mm |
Operating temperature range, max. | 200 °C |
Operating temperature range, min. | -60 °C |
Silicone | Yes |
Thickness | 1.5 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0930700003) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0930700003&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ROHS | Conform |