Properties
Version | Clamping yoke, Mounting screw, Steel |
Order No. | 0630200000 |
Type | KISC M5X50/26 SAK95 |
GTIN (EAN) | 4008190024246 |
Qty. | 20 items |
Delivery status | Discontinued |
Available until | 28.11.2023 |
Height | 50 mm |
Height (inches) | 1.968 inch |
Net weight | 2.805 g |
Material | Steel |
Surface finish | Miscellaneous |
Colour | silver |
Version | for busbars |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Installation advice | Direct mounting |
Surface finish | Miscellaneous |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0630200000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0630200000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ROHS | Conform |