Properties
Version | TBF (polyester empty enclosure), Empty enclosure, Height: 186 mm, Width: 151 mm, Depth: 140 mm, Material: Glass fibre-reinforced polyester, Miscellaneous, Light Grey, Transparent |
Order No. | 0500500000 |
Type | TBF 19/15/14 TRSP |
GTIN (EAN) | 4032248043828 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 08.11.2022 |
140 mm | |
Depth (inches) | 5.512 inch |
Height | 186 mm |
Height (inches) | 7.323 inch |
Width | 151 mm |
Width (inches) | 5.945 inch |
Net weight | 810 g |
Operating temperature | -50 °C...130 °C |
M12 | 11 |
M16 | 6 |
M20 | 2 |
M25 | 2 |
M32 | 1 |
M40 | 1 |
M12 | 11 |
M16 | 6 |
M20 | 2 |
M25 | 2 |
M32 | 1 |
M40 | 1 |
Declaration of Conformatiy No. (DoC LVD) | DoC DE PS2422 230801 001ISS00 |
Access opening: height | 162 mm |
Access opening: width | 127 mm |
Areas of use |
Building systems and technology
Transportation Packaging industry Machine construction |
Enclosure attachment | 6.5 mm hole in enclosure base |
Flange plate | No |
Impact resistance |
IK08 in accordance with IEC 62208
IK10 in accordance with IEC 62262 |
Integral fixing | 4 or 6 stud bolts M6 inner (female) thread |
Lid | Yes |
Lid attachment | Crosshead nylon screws |
Material | Glass fibre-reinforced polyester |
Number of lid screws | 4 |
Operating temperature, max. | 130 °C |
Operating temperature, min. | -50 °C |
Protection degree | IP66 |
Seal material | Polyurethane |
Standards |
IEC 60529
EN 60529 EN 62208 EN/IEC 61439-2 |
Surface finish | Miscellaneous |
Torque for lid screws | 1.5 Nm |
Toxicity | Free from halogens |
UL 94 flammability rating | V-2 |
WDU 10 / ZDU 10 | 1x9 |
WDU 16 / ZDU 16 | 1x6 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x18 |
WDU 35 / ZDU 35 | 1x5 |
WDU 4 / ZDU 4 | 1x15 |
WDU 6 / ZDU 6 | 1x11 |
WDU 10 / ZDU 10 | 1x6 |
WDU 16 / ZDU 16 | 1x4 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x11 |
WDU 35 / ZDU 35 | 1x3 |
WDU 4 / ZDU 4 | 1x9 |
WDU 6 / ZDU 6 | 1x7 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_76961) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0500500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0500500000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0500500000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ROHS | Conform |
Accessories
-
Item No.:9502720000Packaging unit:1 PC
TBF (polyester empty enclosure), Mounting plate, Mounting plate, Height: 134 mm, Width: 99 mm, Depth: 2 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:0360800000Packaging unit:1 PC
TBF (polyester empty enclosure), Mounting foot, Fixing lugs, Height: 72.5 mm, Width: 24 mm, Depth: 12 mm, Material: Polyamide, Deep black
-
Item No.:1283440000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404 (316L)
-
Item No.:1277220000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass
-
Item No.:1283430000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Stainless steel 1.4404 (316L)
-
Item No.:1277250000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Brass
-
Item No.:1868570000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6
-
Item No.:1868550000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)