PCB connectors - OMNIMATE Signal

PCB connectors - OMNIMATE Signal

The pluggable PCB connection is the established standard in process and manufacturing automation as well as the measurement and control industry.

The wide line with many product series, provides design flexibility, efficient processing and safe, intuitive handling:

  • 36 connections at 3.50 mm pitch, highest level of power reserves in 3.81 mm pitch and the largest application area in 5.08 mm pitch
  • Application-oriented connection systems, from clamping-yoke screw connections to PUSH-IN spring connections
  • A wide range of reflow compatible products for automated SMT processes
  • Multi-row and multi-layer designs up to 48-pole

Our Service:
Design your individual connectors simply by using the Product Configurator.

  • 1(current)
  • 2
  • 3
6,689 products found
  • Item No.
    9008320000
    Version
    Screwdriver, Blade width (B): 3 mm, Blade length: 80 mm, Blade thickness (A): 0.5 mm
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0646260000
    Version
    Accessories, Mounting foot, Polyamide 66
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0646210000
    Version
    Accessories, Mounting foot, Polyamide 66
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1945770000
    Version
    PCB plug-in connector, female plug, 5.08 mm, Number of poles: 4, 225°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
    Data sheet
    Packaging unit: 78 items
  • Item No.
    1040490000
    Version
    PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1000430001
    Version
    PCB plug-in connector, female plug, 5.08 mm, Number of poles: 4, 90°, PUSH IN, Spring connection, Clamping range, max. : 3.31 mm², Box
    Data sheet
    Packaging unit: 60 items
  • Item No.
    1001690000
    Version
    PCB plug-in connector, female plug, 5.08 mm, Number of poles: 18, 90°, PUSH IN, Spring connection, Clamping range, max. : 3.31 mm², Box
    Data sheet
    Packaging unit: 18 items
  • Item No.
    1016480000
    Version
    PCB plug-in connector, female plug, 5.00 mm, Number of poles: 15, 180°, PUSH IN, Spring connection, Clamping range, max. : 3.31 mm², Box
    Data sheet
    Packaging unit: 18 items
  • Item No.
    1013190000
    Version
    PCB plug-in connector, female plug, 5.08 mm, Number of poles: 12, 180°, PUSH IN, Spring connection, Clamping range, max. : 3.31 mm², Box
    Data sheet
    Packaging unit: 24 items
  • Item No.
    1017540000
    Version
    PCB plug-in connector, female plug, 5.00 mm, Number of poles: 12, 180°, PUSH IN, Spring connection, Clamping range, max. : 3.31 mm², Box
    Data sheet
    Packaging unit: 24 items
  • Item No.
    1017360000
    Version
    PCB plug-in connector, female plug, 5.00 mm, Number of poles: 13, 180°, PUSH IN, Spring connection, Clamping range, max. : 3.31 mm², Box
    Data sheet
    Packaging unit: 24 items
  • Item No.
    1037640000
    Version
    PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 15, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1030790000
    Version
    PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 6, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
    Data sheet
    Packaging unit: 52 items
  • Item No.
    1013510000
    Version
    PCB plug-in connector, female plug, 5.08 mm, Number of poles: 9, 180°, PUSH IN, Spring connection, Clamping range, max. : 3.31 mm², Box
    Data sheet
    Packaging unit: 36 items
  • Item No.
    1033990000
    Version
    PCB plug-in connector, male header, Flange, THT/THR solder connection, 3.81 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1005340000
    Version
    PCB plug-in connector, Accessories, Hood, black, Number of poles: 9
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1040810000
    Version
    PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1032730000
    Version
    PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 32, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1031060000
    Version
    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.81 mm, Number of poles: 24, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1037030000
    Version
    PCB plug-in connector, male header, Flange, THT/THR solder connection, 3.81 mm, Number of poles: 5, 270°, Solder pin length (l): 3.2 mm, tinned, black, Box
    Data sheet
    Packaging unit: 50 items
    • 1(current)
    • 2
    • 3