PCB terminals - OMNIMATE Power

PCB terminals - OMNIMATE Power

The sturdy, direct connection for extreme current and voltage requirements in all power electronics applications such as solar inverters, frequency converters, servo-controllers and power supplies.

Expect more than just PCB terminals:

  • High-power: 150 A / 1000 V (IEC) or 127 A / 600 V (UL)
  • Application-oriented scalability: connection cross-sections from 16 mm² to 50 mm²
  • Simple UL approval of the device up to 600 V
  • Zero-maintenance steel clamp for screw connections that are resistant to vibration

Our service:
Simply design your customised print terminal using the product configurator.

  • 1(current)
  • 2
  • 3
294 products found
  • Item No.
    2471520000
    Version
    Printed circuit board terminals, 7.50 mm, No. of poles: 1, 90°, Solder pin length (l): 5 mm, tinned, black, PUSH IN with actuator, Clamping range, max. : 6 mm², Box
    Data sheet
    Packaging unit: 200 items
  • Item No.
    1047380000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1047210000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1047470000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1047520000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 1, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1047310000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1047280000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 1, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1047680000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 1, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1047610000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1047690000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1047140000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1047290000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1047540000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1047360000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 1, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1047460000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1047220000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1047120000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 1, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1047300000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1047630000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1047130000
    Version
    Printed circuit board terminals, 15.00 mm, No. of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
    Data sheet
    Packaging unit: 20 items
    • 1(current)
    • 2
    • 3