Properties
Version | Screwdriver, Screwdriver |
Order No. | 9008470000 |
Type | SDK PH0 |
GTIN (EAN) | 4032248056460 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 28.02.2021 |
Alternative product | [2749400000](~/p/2749400000) |
Width | 160 mm |
Width (inches) | 6.299 inch |
Diameter | 23 mm |
Net weight | 30.2 g |
REACH SVHC | Lead 7439-92-1 |
Description of article | Crosshead screwdriver, Phillips, size 0 |
Blade length | 60 mm |
Blade width (B) | 3 mm |
Form | Philips |
Size | 0 |
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |
Is accessory of
-
Item No.:1919970000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1919980000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1650900000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1650880000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1003170000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1650770000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1650780000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1650610000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, Screw connection, Size: 2
-
Item No.:1650620000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 10, Screw connection, Size: 2
-
Item No.:1003210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1003200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1651020000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1650990000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5