TOP1.5GS4/90 5 2STI OR   Item No. 0642160000

Printed circuit board terminals, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, orange, TOP connection, Clamping range, max. : 2.5 mm², Box

Please note that any possible discounts or additional costs are not yet applied here. The definitive payment amounts will be shown in the cart.

TOP1.5GS4/90 5 2STI OR TOP1.5GS4/90 5 2STI OR TOP1.5GS4/90 5 2STI OR TOP1.5GS4/90 5 2STI OR TOP1.5GS4/90 5 2STI OR TOP1.5GS4/90 5 2STI OR TOP1.5GS4/90 5 2STI OR TOP1.5GS4/90 5 2STI OR TOP1.5GS4/90 5 2STI OR TOP1.5GS4/90 5 2STI OR TOP1.5GS4/90 5 2STI OR

Properties

Type TOP1.5GS4/90 5 2STI OR  
Order No. 0642160000  
Version Printed circuit board terminals, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, orange, TOP connection, Clamping range, max. : 2.5 mm², Box  
GTIN (EAN) 4008190141301  
Qty. 50 ST  
Product data IEC: 630 V / 24 A / 0.5 - 2.5 mm²
UL: 300 V / 10 A / AWG 26 - AWG 14  
Packaging Box  
Width 22.12 mm  
Width (inches) 0.8708644 inch  
Height 22 mm  
Height (inches) 0.86614 inch  
Height of lowest version 18.5 mm  
Depth 19.5 mm  
Depth (inches) 0.767715 inch  
Net weight 14.42 g  
Product family OMNIMATE Signal - series TOP1.5GS  
Wire connection method TOP connection  
Mounting onto the PCB THT solder connection  
Conductor outlet direction 90°  
Pitch in mm (P) 5.08 mm  
Pitch in inches (P) 0.2 inch  
Number of poles 4  
Fitted by customer No  
Number of rows 1  
Solder pin length (l) 3.5 mm  
Solder pin dimensions 0.8 x 1.0 mm  
Solder eyelet hole diameter (D) 1.3 mm  
Solder eyelet hole diameter tolerance (D) + 0,1 mm  
Number of solder pins per pole 2  
Screwdriver blade 0.6 x 3.5  
Screwdriver blade standard DIN 5264  
Tightening torque, min. 0.4 Nm  
Tightening torque, max. 0.5 Nm  
Clamping screw M 2.5  
Stripping length 10 mm  
L1 in mm 15.24 mm  
L1 in inches 0.6 inch  
Touch-safe protection acc. to DIN VDE 0470 IP 20  
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch  
Volume resistance 1.20 mΩ  
Insulation strength ≥ 108 Ω  
Insulating material PA  
Colour orange  
Colour chart (similar) RAL 2000  
Insulating material group I  
Comparative Tracking Index (CTI) ≥ 600  
Insulation strength ≥ 108 Ω  
UL 94 flammability rating V-2  
Contact material CuZn  
Contact surface tinned  
Layer structure of solder connection 1.5-3 µm Ni / 4-6 µm Sn  
Storage temperature, min. -25 °C  
Storage temperature, max. 55 °C  
Max. relative humidity during storage 80 %  
Operating temperature, min. -50 °C  
Operating temperature, max. 100 °C  
Temperature range, installation, min. -25 °C  
Temperature range, installation, max. 100 °C  
Clamping range, min. 0.13 mm²  
Clamping range, max. 2.5 mm²  
Wire connection cross section AWG, min. AWG 26  
Wire connection cross section AWG, max. AWG 14  
Solid, min. H05(07) V-U 0.5 mm²  
Solid, max. H05(07) V-U 2.5 mm²  
Flexible, min. H05(07) V-K 0.5 mm²  
Flexible, max. H05(07) V-K 2.5 mm²  
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.5 mm²  
w. plastic collar ferrule, DIN 46228 pt 4, max. 2.5 mm²  
w. wire end ferrule, DIN 46228 pt 1, min. 0.5 mm²  
w. wire end ferrule, DIN 46228 pt 1, max. 2.5 mm²  
Plug gauge in accordance with EN 60999 a x b; ø 2.4 mm x 1.5 mm  
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage.  
The outside diameter of the plastic collar should not be larger than the pitch (P)  
Max. clamping range 2.5 mm²  
tested acc. to standard IEC 60664-1  
IEC 61984  
Rated current, min. number of poles (Tu=20°C) 24 A  
Rated current, max. number of poles (Tu=20°C) 19 A  
Rated current, min. number of poles (Tu=40°C) 21 A  
Rated current, max. number of poles (Tu=40°C) 16 A  
Rated voltage for surge voltage class / pollution degree II/2 630 V  
Rated voltage for surge voltage class / pollution degree III/2 320 V  
Rated voltage for surge voltage class / pollution degree III/3 250 V  
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV  
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV  
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV  
Short-time withstand current resistance 3 x 1s with 120 A  
Institute (CSA) CSA  
Certificate No. (CSA) 154685-1501716  
Rated voltage (Use group B / CSA) 300 V  
Rated voltage (Use group D / CSA) 300 V  
Rated current (Use group B / CSA) 10 A  
Rated current (Use group D / CSA) 10 A  
Wire cross-section, AWG, min. AWG 26  
Wire cross-section, AWG, max. AWG 14  
Reference to approval values Specifications are maximum values, details - see approval certificate.  
Rated voltage (Use group B / UL 1059) 300 V  
Rated voltage (Use group D / UL 1059) 300 V  
Rated current (Use group B / UL 1059) 10 A  
Rated current (Use group D / UL 1059) 10 A  
Wire cross-section, AWG, min. AWG 26  
Wire cross-section, AWG, max. AWG 14  
Packaging Box  
VPE length 53 mm  
VPE width 108 mm  
VPE height 158 mm  
Brochure/Catalogue [FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)  
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)  
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257)  
[FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062)  
[CAT 2 PORTFOLIOGUIDE EN](http://download.weidmueller.com/asset/download/file/39473)  
[FL BUILDING SAFETY EN](http://download.weidmueller.com/asset/download/file/38207)  
[FL APPL LED LIGHTING EN](http://download.weidmueller.com/asset/download/file/38275)  
[FL INDUSTR.CONTROLS EN](http://download.weidmueller.com/asset/download/file/38285)  
[FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228)  
[FL HEATING ELECTR EN](http://download.weidmueller.com/asset/download/file/38195)  
[FL APPL_INVERTER EN](http://download.weidmueller.com/asset/download/file/38256)  
[FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194)  
[FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203)  
[FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213)  
[FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294)  
[PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132)  
Engineering Data [EPLAN, WSCAD](LINK/CAE_EN.html)  
Engineering Data [STEP](http://download.weidmueller.com/asset/download/file/97976)  
ETIM 6.0 EC002643  
ETIM 7.0 EC002643  
eClass 9.0 27-44-04-01  
eClass 9.1 27-44-04-01  
eClass 10.0 27-44-04-01  
UNSPSC 30-21-18-01  
Approvals ![CSA](/picture/CSA.gif) ![EAC](/picture/EAC.gif) ![MARITREG](/picture/MARITREG.gif)  
ROHS Conform  
Notes
  • Additional colours on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • Crimp form A for wire end ferrules with PZ 6/5 crimping tool are recommended for the largest cable sizes.
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
 
IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.  

Accessories

  • Item No.
    1539860000