Component housings for mounting on DIN rail

Component housings for mounting on DIN rail

The perfect platform for function and innovation:

Innovative function electronics require intelligent "packages" in order to integrate perfectly in the system environment.

The ongoing development and consistent expansion of the Weidmüller electronics housing portfolio provides a secure platform for future electronics applications whatever the design or intended use. CAD data for PCBs is provided for all enclosures. Screw and tension clamp terminals are available for all connections.

The consistent synergy between design, connection system and functionality lays the perfect foundation stone for electronics systems designed in line with market and application requirements.

Function, shape and manufacturing quality combine into a single logical unit that provides maximum reliability and operating comfort for the user.

  • 1(current)
  • 2
  • 3
204 products found
  • Item No.
    1248220000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 21.8 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    2418590000
    Version
    Printed circuit board terminals, Connection element, right, block assembly, closed side, THT/THR solder connection, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Tape
    Data sheet
    Packaging unit: 432 items
  • Item No.
    1069330000
    Version
    PCB plug-in connector Screw connection, Black release lever BHZ 5.00/02/90LH SN BK/BK BX
    Data sheet
    Packaging unit: 150 items
  • Item No.
    1063180000
    Version
    PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape
    Data sheet
    Packaging unit: 130 items
  • Item No.
    1082490000
    Version
    ESG, Device markers x 11 mm, PA 66, Colour: white
    Data sheet
    Packaging unit: 200 items
  • Item No.
    1063270000
    Version
    PCB plug-in connector Orange release lever BHZ 5.00/03/90LH SN BK/OR BX
    Data sheet
    Packaging unit: 108 items
  • Item No.
    1221310000
    Version
    Hood black, Width: 22.5 mm
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1073420000
    Version
    Modular housing, OMNIMATE Housing - series CH20M Transparent, Tilt cover, Width: 22.5 mm
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1069550000
    Version
    PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
    Data sheet
    Packaging unit: 150 items
  • Item No.
    1069370000
    Version
    PCB plug-in connector Blue release lever BHZ 5.00/03/90LH SN BK/BL BX
    Data sheet
    Packaging unit: 108 items
  • Item No.
    1164720000
    Version
    Modular housing, OMNIMATE Housing - series CH20M Graphite grey, Front element, Width: 45 mm
    Data sheet
    Packaging unit: 30 items
  • Item No.
    1209360000
    Version
    Modular housing, OMNIMATE Housing - series CH20M Graphite grey, Front element, closed, Width: 22.5 mm
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1193160000
    Version
    OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1069670000
    Version
    PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 4.2 mm, tinned, black, Tape
    Data sheet
    Packaging unit: 130 items
  • Item No.
    1155900000
    Version
    PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black
    Data sheet
    Packaging unit: 300 items
  • Item No.
    1104200000
    Version
    Modular housing, OMNIMATE Housing - series CH20M black, Side element, Width: 12.5 mm
    Data sheet
    Packaging unit: 14 items
  • Item No.
    1104410000
    Version
    Modular housing, OMNIMATE Housing - series CH20M black, Flange-mounted housing, Width: 45 mm
    Data sheet
    Packaging unit: 6 items
  • Item No.
    1104190000
    Version
    Modular housing, OMNIMATE Housing - series CH20M black, Front element, Width: 12.5 mm
    Data sheet
    Packaging unit: 70 items
  • Item No.
    1082540000
    Version
    ESG, Device markers x 20 mm, PA 66, Colour: white
    Data sheet
    Packaging unit: 200 items
  • Item No.
    1104450000
    Version
    Modular housing, OMNIMATE Housing - series CH20M black, Flange-mounted housing, Width: 22.5 mm
    Data sheet
    Packaging unit: 10 items
    • 1(current)
    • 2
    • 3