Modular housings of profile form

Modular housings of profile form

Flexible - More flexible - Profilform

Modular housings in profile form - the flexible modular system comprising coloured and transparent plastic profiles and carrier modules

The combination of standard pitches mounted side by side in any arrangement and metre goods cut accurate to the millimetre creates the perfect balance between flexibility and economic efficiency:

  • Pitch profiles with standard widths ranging from 5mm to 45mm allow the mounting of all standard PCB formats.
  • Variable heights ensure maximum component density, even with larger electronics components.
  • The different installation variations mean that mounting the enclosure directly is as easy as clipping components onto the terminal rail
  • Solid hoods protect the module reliably from external influences

The recipe for success: variable profile + modular form components = flexible enclosure concept that offers a large surface area for the PCBs.

The modular concept is designed for modules with high space requirements and suitable for small component quantities and different widths.

  • 1(current)
  • 2
  • 3
52 products found
  • Item No.
    0119560000
    Version
    Clip-in foot, RS 70 orange, Clip-in foot, Width: 10 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1011600000
    Version
    Electronics housings, RS 45 orange, End plate, Width: 8 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0119860000
    Version
    Electronics housings, RS 70 orange, Width: 15 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0213760000
    Version
    Clip-in foot, RS 70 orange, Clip-in foot, Width: 10 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0126160000
    Version
    Electronics housings, RS 70 orange, Intermediate part, Width: 25 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0120060000
    Version
    Electronics housings, RS 70 orange, Intermediate part, Width: 45 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1020650000
    Version
    Electronics housings orange, End plate, Width: 6.4 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0126260000
    Version
    Clip-in foot, RS 70 orange, Clip-in foot, Width: 10 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0119760000
    Version
    Electronics housings, RS 70 orange, Intermediate part, Width: 5 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1020640000
    Version
    Electronics housings orange, End plate, Width: 6.4 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0119660000
    Version
    Clip-in foot, RS 70 orange, Clip-in foot, Width: 10 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1011590000
    Version
    Electronics housings, RS 45 orange, End plate, Width: 8 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0119960000
    Version
    Electronics housings, RS 70 orange, Intermediate part, Width: 30 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1185560000
    Version
    End plate, RS 100 orange, End plate, Width: 21.5 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1189890000
    Version
    Electronics housings, RS 100 black, End plate, Width: 27.2 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1057530000
    Version
    Electronics housings black, Clip-in foot, Width: 17.55 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1155940000
    Version
    Electronics housings orange, Extruded profile, Width: 127 mm
    Data sheet
    Packaging unit: 2 Meter
  • Item No.
    1185160000
    Version
    End plate, RS 100 orange, End plate, Width: 21.5 mm
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1189900000
    Version
    Electronics housings, RS 100 black, End plate, Width: 27.2 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1185460000
    Version
    End plate, RS 100 orange, End plate, Width: 27.2 mm
    Data sheet
    Packaging unit: 10 items
    • 1(current)
    • 2
    • 3