Properties
Version | D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgCdO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No |
Order No. | 1133590000 |
Type | DRL370048L |
GTIN (EAN) | 4032248953011 |
Qty. | 10 items |
Delivery status | Discontinued |
Available until | 30.04.2021 |
Alternative product | [2765230000](~/p/2765230000) |
36 mm | |
Depth (inches) | 1.417 inch |
Height | 28 mm |
Height (inches) | 1.102 inch |
Width | 31.5 mm |
Width (inches) | 1.24 inch |
Net weight | 5 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -25 °C...55 °C |
Humidity | 35 % to 85 % relative humidity level |
REACH SVHC | Cadmiumoxid 1306-19-0 |
SCIP | d639b09c-1311-4897-9d28-417da254eb99 |
Certificate No. (cURus) | E312083 |
Rated control voltage | 48 V DC |
Rated current DC | 30 mA |
Power rating | 1.4 W |
Coil resistance | 1600 Ω ± 10 % |
Coil tolerance | 10 % |
Status indicator | Green LED |
Rated switching voltage | 250 V AC |
Continuous current | 10 A |
Max. switching frequency at rated load | 0.1 Hz |
Min. switching power | 100 mA @ 12 V |
Inrush current | 50 A / 50 ms |
AC switching capacity (resistive), max. | 2500 VA |
DC switching capacity (resistive), max. | 240 W @ 24 V |
Switch-on delay | < 20 ms |
Switch-off delay | < 20 ms |
Contact type | 3 CO contact (AgCdO) |
Mechanical service life | 10 x 106 switching cycles |
Test button available | No |
Mechanical switch position indicator | Yes |
Colour | Transparent |
UL94 flammability rating component |
|
Rated voltage | 250 V |
Pollution severity | 3 |
Surge voltage category | III |
Insulating material group | IIIa |
Clearance and creepage distances for control side - load side | ≥ 4 mm |
Dielectric strength for control side - load side | 2 kVeff / 1 min |
Dielectric strength of neighbouring contacts | 1.2 kVeff /1 min. |
Dielectric strength of open contact | 1.2 kVeff /1 min. |
Impulse withstand voltage | 5 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate No. (cURus) | E312083 |
Wire connection method | Flat blade connections (4.8 mm x 0.5 mm) |
Product information |
This article uses an exemption named in Annex III of the RoHS Directive 2011/65/EU "8b - Cadmium and cadmium compounds in electrical contacts", which could only be valid until 21.07.2021, depending on the product category. Please check whether you can use this article depending on the place of marketing and the product category concerned.
Alternative product with modified contact material: 2765230000 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60517) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1133590000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1133590000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1133590000&norm=0) |
Product Change Notification |
[Product Change Notification - Deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_199236)
[Product Change Notification - English](https://mdcop.weidmueller.com/mediadelivery/asset/900_199239) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
Approvals | ![CURUS](/picture/CURUS.gif) |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E312083 |
Accessories
-
Item No.:7760056226Packaging unit:10 PC
D-SERIES DRL, Relay socket, Number of contacts: 3, CO contact, Continuous current: 10 A, Screw connection
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880130000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive
-
-
Item No.:7760056018Packaging unit:10 PC
D-SERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection
-
Item No.:7760056016Packaging unit:10 PC
D-SERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection
-
Item No.:1880110000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1880120000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
-
-
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:7760056169Packaging unit:10 PC
D-SERIES, Free-wheeling diode, Rated control voltage: 6…230 V, Plug-in connection
Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRL (24 mm width)Sockets
MarkersDevice markersMultiCardESGESG 6/15Blank
Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRL (24 mm width)Retaining clips
Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesLED
Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesLED / free-wheel diode
MarkersDevice markersMultiCardESGESG 6/17Blank
MarkersDevice markersMultiMarkESGMMESG 6/15
MarkersDevice markersMultiMarkESGMMESG 6/17
MarkersDevice markersMultiCardESGESG 9/11Blank
Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesProtection modules