ACT20M: The slim solution

ACT20M: The slim solution

ACT20M: The slim solution

  • Safe and space-saving (6 mm) isolation and conversion
  • Quick installation of the power supply unit using the CH20M mounting rail bus
  • Easy configuration via DIP switch or FDT/DTM software
  • Extensive approvals such as ATEX, IECEX, GL, DNV
  • High interference resistance

  • 1(current)
  • 2
38 products found
  • Item No.
    1248220000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 21.8 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1176040000
    Version
    Signal converter/insulator, Output current loop powered, 1-channel, Input : 4-20 mA, Output : 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1193160000
    Version
    OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1176080000
    Version
    Signal converter/insulator, Input current loop feed, 2-channel, Input : 4-20 mA, Output : 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • ACT20M-CI-2CO-S
    always available

    Item No.
    1175990000
    Version
    Signal duplicator/isolator, Input : 4-20 mA, Output : 2 x 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • ACT20M-AI-AO-S
    always available

    Item No.
    1176000000
    Version
    Signal converter/insulator, Configurable, with sensor supply, Input : I / U, Output : I / U
    Data sheet
    Packaging unit: 1 items
  • ACT20M-CI-CO-S
    always available

    Item No.
    1175980000
    Version
    Signal converter/insulator, Signal converter/isolator, Input : 4-20 mA, Output : 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • ACT20M-AI-AO-E-S
    always available

    Item No.
    1176010000
    Version
    Signal converter/insulator, Configurable, without sensor supply, Input : I / U, Output : I / U
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1176050000
    Version
    Signal converter/insulator, Output current loop powered, 2-channel, Input : 4-20 mA, Output : 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • ACT20M-AI-2AO-S
    always available

    Item No.
    1176020000
    Version
    Signal duplicator/isolator, Configurable, with sensor supply, Input : I / U, Output : I / U
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1193170000
    Version
    OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
    Data sheet
    Packaging unit: 50 items
  • ACT20M-CI-CO-ILP-S
    always available

    Item No.
    1176070000
    Version
    Signal converter/insulator, Input current loop feed, 1-channel, Input : 4-20 mA, Output : 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • ACT20M-UI-AO-S
    always available

    Item No.
    1176030000
    Version
    Signal converter/insulator, Temperature converter, universal, 2-/3-/4- wire RTD, Thermocouple, Input : universal U, I, R,ϑ, Output : I / U
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1375450000
    Version
    Signal converter/insulator, Configurable, Input : I/U/bidirectional I, Output : I/U/bidirectional I
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1248210000
    Version
    OMNIMATE Housing - series CH20M, Length: 750 mm, Width: 25.1
    Data sheet
    Packaging unit: 5 items
  • Item No.
    1248190000
    Version
    OMNIMATE Housing - series CH20M, Length: 500 mm, Width: 25.1
    Data sheet
    Packaging unit: 5 items
  • ACT20M-RTI-AO-S
    always available

    Item No.
    1375510000
    Version
    Temperature converter, 2-/3-/4- wire RTD, Input : Temperature, Output : I / U
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1248250000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 39.5 mm
    Data sheet
    Packaging unit: 10 items
  • ACT20M-TCI-AO-S
    always available

    Item No.
    1375480000
    Version
    Temperature converter, Thermocouple, Input : Temperature, Output : I / U
    Data sheet
    Packaging unit: 1 items
  • ACT20M-RTCI-CO-OLP-S
    always available

    Item No.
    1435590000
    Version
    Temperature converter, 2-/3-/4- wire RTD, Thermocouple, Input : Temperature, Output : 4-20 mA, (loop powered)
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2