ACT20P: The flexible solution

ACT20P: The flexible solution

ACT20P: The flexible solution

  • Precise and highly functional signal converters
  • Release levers simplify handling

  • 1(current)
  • 2
  • 3
42 products found
  • ACT20P-BRIDGE-S
    always available

    Item No.
    1067250000
    Version
    Measuring bridge converter, Resistance measuring bridge, 0(4)-20 mA
    Data sheet
    Packaging unit: 1 items
  • ACT20P-UI-AO-DO-LP-S
    always available

    Item No.
    1453210000
    Version
    ACT20P, Signal converter/insulator, Limit value monitoring, Input: temperature, R, U, I, Output: 4 - 20 mA, Output current loop powered
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1238910000
    Version
    Limit value monitoring, universal, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
    Data sheet
    Packaging unit: 1 items
  • ACT20P-CMT-60-RC-S
    always available

    Item No.
    1510390000
    Version
    Limit value monitoring, Signal converter/isolator, Current monitoring, Screw connection, Input measurement range: configurable, 0…40/50/60 A AC or DC
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1477420000
    Version
    Signal converter/isolator, universal, Input : I/U universal, Output : I/U universal
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1510320000
    Version
    Current-measuring transducer, Limit value monitoring, Signal converter/isolator, Current monitoring, Analogue output, PUSH IN connection, Input measurement range: configurable, 0…20/25/30 A AC (RMS) or DC
    Data sheet
    Packaging unit: 1 items
  • ACT20P-CMT-30-AO-RC-S
    always available

    Item No.
    1510540000
    Version
    Current-measuring transducer, Limit value monitoring, Signal converter/isolator, Current monitoring, Analogue output, Screw connection, Input measurement range: configurable, 0…20/25/30 A AC (RMS) or DC
    Data sheet
    Packaging unit: 1 items
  • ACT20P-CMT-10-AO-RC-S
    always available

    Item No.
    1510470000
    Version
    Current-measuring transducer, Limit value monitoring, Signal converter/isolator, Current monitoring, Analogue output, Screw connection, Input measurement range: configurable, 0…5/10 A AC (RMS) or DC
    Data sheet
    Packaging unit: 1 items
  • ACT20P-CMT-60-AO-RC-S
    always available

    Item No.
    1510440000
    Version
    Current-measuring transducer, Limit value monitoring, Signal converter/isolator, Current monitoring, Analogue output, Screw connection, Input measurement range: configurable, 0…40/50/60 A AC or DC
    Data sheet
    Packaging unit: 1 items
  • ACT20P-CMT-60-AO-RC-P
    always available

    Item No.
    1510290000
    Version
    Current-measuring transducer, Limit value monitoring, Signal converter/isolator, Current monitoring, Analogue output, PUSH IN connection, Input measurement range: configurable, 0…40/50/60 A AC or DC
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1540010000
    Version
    Signal converter/isolator, Input : 0(4)-20 mA, Output : 0-10 V
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1510280000
    Version
    Limit value monitoring, Signal converter/isolator, Current monitoring, PUSH IN connection, Input measurement range: configurable, 0…40/50/60 A AC or DC
    Data sheet
    Packaging unit: 1 items
  • ACT20P-PRO DCDC II-S
    always available

    Item No.
    1481970000
    Version
    ACT20P, Signal converter/insulator, Signal converter/isolator, universal, 24…230 V AC/DC power supply
    Data sheet
    Packaging unit: 1 items
  • ACT20P-CMT-10-AO-RC-P
    always available

    Item No.
    1510330000
    Version
    Current-measuring transducer, Limit value monitoring, Signal converter/isolator, Current monitoring, Analogue output, PUSH IN connection, Input measurement range: configurable, 0…5/10 A AC (RMS) or DC
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1545720000
    Version
    Signal converter/isolator, universal, Input : I/U universal, Output : I/U universal
    Data sheet
    Packaging unit: 1 items
  • ACT20P-PRO DCDC II-P
    always available

    Item No.
    1481960000
    Version
    ACT20P, Signal converter/insulator, Signal converter/isolator, universal, 24…230 V AC/DC power supply
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2448100000
    Version
    Temperature converter, Limit value monitoring, Signal converter/isolator, universal, Input: temperature (RTD), Analogue output, Relay output
    Data sheet
    Packaging unit: 1 items
  • ACT20P-CML-10-AO-RC-S
    always available

    Item No.
    2044850000
    Version
    Current-measuring transducer, Limit value monitoring, Signal converter/isolator, Current monitoring, Analogue output, Screw connection, Input measurement range: configurable, 0…1/5/10 A AC (RMS) or DC
    Data sheet
    Packaging unit: 1 items
  • ACT20P-CI-2CO-P
    always available

    Item No.
    2489710000
    Version
    Signal distributor, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA
    Data sheet
    Packaging unit: 1 items
  • ACT20P-2CI-2CO-12-P
    always available

    Item No.
    2489730000
    Version
    Signal converter/isolator, dual channel, Input : 2 x 4-20 mA, Output : 2 x 4-20 mA
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3