Analogue signal processing

Analogue signal processing

When used for industrial monitoring applications, sensors can record ambience conditions. Sensor signals are used within the process to continually track changes to the area being monitored. Both digital and analogue signals can occur.
Normally an electrical voltage or current value is produced which corresponds proportionally to the physical variables that are being monitored

Analogue signal processing is required when automation processes have to constantly maintain or reach defined conditions. This is particularly significant for process automation applications. Standardised electrical signals are typically used for process engineering. Analogue standardised currents / voltage 0(4)...20 mA/ 0...10 V have established themselves as
physical measurement and control variables.

Weidmüller meets the ever increasing challenges of automation and offers a product portfolio tailored to the requirements of handling sensor signals in analogue signal processing

The analogue signal processing products can be used universally in combination with other Weidmüller products and in combination among each other. Their electrical and mechanical design is such that they require only minimal wiring efforts.

Housing types and wire-connection methods matched to the respective application facilitate the universal use in process and industrial automation applications.

The product line includes the following functions:

  • Isolating transformers,  supply isolators and signal converters for DC standard signals
  • Temperature measuring transducers for resistance thermometers and thermocouples,
  • frequency converters,
  • potentiometer-measuring-transducers,
  • bridge measuring transducers (strain gauges)
  • trip amplifiers and modules for monitoring electrical and non-electrical process variables
  • AD/DA converters
  • displays
  • calibration devices

The products mentioned are available as pure signal converters / isolation transducers, 2-way/3-way isolators, supply isolators,  passive isolators or as trip amplifiers.

  • 1(current)
  • 2
  • 3
212 products found
  • WS 12/6 MC NE WS
    always available

    Item No.
    1609900000
    Version
    WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
    Data sheet
    Packaging unit: 600 items
  • Item No.
    1248220000
    Version
    OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 21.8 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1176040000
    Version
    Signal converter/insulator, Output current loop powered, 1-channel, Input : 4-20 mA, Output : 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1169261001
    Version
    DA converter, Input : 8-bit pulse, Output : 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1082490000
    Version
    ESG, Device markers x 11 mm, PA 66, Colour: white
    Data sheet
    Packaging unit: 200 items
  • Item No.
    1193160000
    Version
    OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1176080000
    Version
    Signal converter/insulator, Input current loop feed, 2-channel, Input : 4-20 mA, Output : 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • ACT20M-CI-2CO-S
    always available

    Item No.
    1175990000
    Version
    Signal duplicator/isolator, Input : 4-20 mA, Output : 2 x 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1082540000
    Version
    ESG, Device markers x 20 mm, PA 66, Colour: white
    Data sheet
    Packaging unit: 200 items
  • Item No.
    1168561001
    Version
    AD converter, Input : 4-20 mA, Output : 8-bit pulse
    Data sheet
    Packaging unit: 1 items
  • ACT20M-AI-AO-S
    always available

    Item No.
    1176000000
    Version
    Signal converter/insulator, Configurable, with sensor supply, Input : I / U, Output : I / U
    Data sheet
    Packaging unit: 1 items
  • ACT20M-CI-CO-S
    always available

    Item No.
    1175980000
    Version
    Signal converter/insulator, Signal converter/isolator, Input : 4-20 mA, Output : 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • ACT20M-AI-AO-E-S
    always available

    Item No.
    1176010000
    Version
    Signal converter/insulator, Configurable, without sensor supply, Input : I / U, Output : I / U
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1176050000
    Version
    Signal converter/insulator, Output current loop powered, 2-channel, Input : 4-20 mA, Output : 4-20 mA
    Data sheet
    Packaging unit: 1 items
  • ACT20M-AI-2AO-S
    always available

    Item No.
    1176020000
    Version
    Signal duplicator/isolator, Configurable, with sensor supply, Input : I / U, Output : I / U
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1193170000
    Version
    OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1123361001
    Version
    DA converter, Input : 8-bit pulse, Output : -10…0…+10 V
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1160361001
    Version
    AD converter, Input : 0-10 V, Output : 8-bit pulse
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1160650000
    Version
    ACT20X, Signal converter/insulator, (CJC) cold-junction compensation terminal for ACT20X thermal module, built-in PT100 sensor, Labelling for channel 2 (21, 22, 23, 24)
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1082520000
    Version
    ESG, Device markers x 15 mm, PA 66, Colour: white
    Data sheet
    Packaging unit: 200 items
    • 1(current)
    • 2
    • 3