PORTACAL 1000EU   Item No. 1439640000

OMNIMATE Signal - series PM, Calibration device

Please note that any possible discounts or additional costs are not yet applied here. The definitive payment amounts will be shown in the cart.

PORTACAL 1000EU

Properties

Type PORTACAL 1000EU  
Order No. 1439640000  
Version OMNIMATE Signal - series PM, Calibration device  
GTIN (EAN) 4050118245820  
Qty. 1 ST  
Length 44 mm  
Length (inches) 1.73228 inch  
Width 100 mm  
Width (inches) 3.937 inch  
Height 180 mm  
Height (inches) 7.0866 inch  
Weight 836 g  
Net weight 836 g  
Operating temperature, max. 60 °C  
Operating temperature, min. 0 °C  
Storage temperature, max. 70 °C  
Storage temperature, min. -25 °C  
Operating temperature 0 °C...60 °C  
Storage temperature -25 °C...70 °C  
REACH SVHC Lead 7439-92-1  
Number of recorded values (Auto Step) 2...9  
Ramp (Auto Step) Output via programmable ramp function  
Step (Auto Step) Output of each value within a certain time frame  
Time frame (Auto Step) 10...4200 s  
Display value Percentage or real value display  
Type 4-character, LCD display, 12 mm  
Temperature coefficient < 0.01% / °C @ 100 %  
Temperature coefficient < 0.01% / °C @ 100 %  
Type of connection Socket connector  
Voltage supply 4 AA-sized batteries  
Weight 836 g  
Supply voltage (loop-powered mode) 16 V ± 10%  
Accuracy (current mode input) ± 1 µA or ± 1 digital step  
Input current (current mode input) 0...26 mA  
Input resistance (current mode input) 47 Ω  
Accuracy (voltage mode input) ± 5 µA or ± 1 digital step  
Input resistance (voltage mode input) 200 kΩ  
Input voltage (voltage mode input) 0...13 V  
EMC standards DIN EN 61326  
Standards DIN EN 50178  
Calibration (keyboard) Adjustable constant values:
0. 2, 4, 8, 10. 16, 18, 20 mA
0. 1, 2, 4, 5, 6, 8, 9, 10 V  
Internal memory (keyboard) 9 variable values  
Type (keyboard) 16 buttons with acoustic signal  
Accuracy (loop-powered mode) ± 5 µA or ± 1 digital step  
Input current (loop-powered mode) 0...26 mA  
Supply voltage (loop-powered mode) 16 V ± 10%  
Type (loop-powered mode) Mode for loop-powered signal converter  
Accuracy (current mode output) ± 5 µA  
Input voltage or current sink, max. (current mode output) 9...45 V DC  
Internal memory (current mode output) 9 user-defined currents  
Load resistance, max. (current mode output) 600 Ω 20 mA (current source)
100 Ω (current sink)  
Output current (current mode output) 0...26 mA  
Residual ripple (current mode output) < 1 µA  
Resolution (current mode output) 0.01 mA  
Accuracy (voltage mode output) ± 5 mV  
Internal memory (voltage mode output) 9 user-defined voltages  
Load current (voltage mode output) 0...10 mA  
Output voltage, note 0...13 V  
Residual ripple (voltage mode output) < 1 mV  
Resolution (voltage mode output) 0.01 V  
Type of connection Socket connector  
Clamping range, rated connection 1.5 mm²  
Clamping range, min. 0.5 mm²  
Clamping range, max. 2.5 mm²  
Approval/Certificate/Document of Conformity [Declaration of Conformity](http://download.weidmueller.com/asset/download/file/37754)  
Brochure/Catalogue [CAT 4.1 ELECTR 16/17 EN](http://download.weidmueller.com/asset/download/file/35322)  
User Documentation [Manual](http://download.weidmueller.com/asset/download/file/39933)  
ETIM 6.0 EC002744  
ETIM 7.0 EC002744  
eClass 9.0 21-17-08-90  
eClass 9.1 27-21-92-90  
eClass 10.0 21-17-08-90  
Approvals ![EAC](/picture/EAC.gif)  
ROHS Conform