Properties
Version | TERMSERIES, Cross-connector |
Order No. | 1446040000 |
Type | ZQV 1.5N/R6.4/2 SW |
GTIN (EAN) | 4050118251067 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.06.2021 |
Alternative product | [2556470000](~/p/2556470000) |
4.9 mm | |
Depth (inches) | 0.193 inch |
Height | 13.1 mm |
Height (inches) | 0.516 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 1.9 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
Rated current (UL) | 10 A |
Version | cannot be cut to length |
Colour | black |
Rated voltage | 250 V |
Pitch in mm (P) | 6.4 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61799) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1446040000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1446040000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1446040000&norm=0) |
User Documentation | [Beipackzettel / Package Insert - multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_35383) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ROHS | Conform |
Accessories
ToolsCuttingMiscellaneousCutting and notching tools for cross-connections