Energy management

Energy management

Energy meters
Many companies would like to save energy at source, use energy more efficiently and maximise the availability of energy networks. This not only shows responsibility, but is also recommended for economic reasons.
Weidmüller energy meters can do far more than just measure the consumption of electrical energy. For example, the basic parameters for energy quality can also be determined or the currents of all conductors can be analysed individually or differentially - e.g. with our Energy Meter. This allows you a quick status overview of the electrical energy in your production facility. This applies both in relation to efficient usage, as well as to quality, stability and availability.

  • 1(current)
  • 2
  • 3
122 products found
  • Item No.
    1423550000
    Version
    Supply voltage : 230 V
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1482070000
    Version
    Primary current: 500 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1482000000
    Version
    Primary current: 250 A, Secondary current max.: 1 A, Load: 1.5 VA, Tolerance class: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1482040000
    Version
    Primary current: 75 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1482080000
    Version
    Primary current: 750 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1482010000
    Version
    Primary current: 100 A, Secondary current max.: 1 A, Load: 1.25 VA, Tolerance class: 3
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1482020000
    Version
    Primary current: 50 A, Secondary current max.: 1 A, Load: 1 VA, Tolerance class: 3
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1482050000
    Version
    Primary current: 250 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1481980000
    Version
    Primary current: 600 A, Secondary current max.: 1 A, Load: 5 VA, Tolerance class: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1470260000
    Version
    Supply voltage : 230 V
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1481990000
    Version
    Primary current: 400 A, Secondary current max.: 1 A, Load: 5 VA, Tolerance class: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1482030000
    Version
    Primary current: 100 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2420720000
    Version
    Primary current: 600 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2425500000
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2433050000
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2425490000
    Version
    Supply voltage : 230 V
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2420900000
    Version
    Primary current: 600 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2421030000
    Version
    Primary current: 150 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 0,5
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2420760000
    Version
    Primary current: 200 A, Secondary current max.: 1 A, Load: 3 VA, Tolerance class: 3
    Data sheet
    Packaging unit: 1 items
  • Item No.
    2420980000
    Version
    Primary current: 400 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3