Properties
Order No. | 7940015595 |
Type | PMX400/HZX/24VDC |
GTIN (EAN) | 4032248565702 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 28.03.2024 |
Alternative product | [2920070000](~/p/2920070000) |
Height | 48.8 mm |
Height (inches) | 1.921 inch |
Width | 96.6 mm |
Width (inches) | 3.803 inch |
Length | 137 mm |
Length (inches) | 5.394 inch |
Net weight | 378 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | 0 °C...60 °C |
Humidity | 0...90 % (no condensation) |
REACH SVHC | Lead 7439-92-1 |
Display range | -9999...9999 |
Display value | Percentage or real value display |
Type |
4-digit, red LED, 14.2 mm Voltage input/ current input |
Cut-off frequency (-3 dB) | 5 Hz |
Linearity | < 0.05 % |
Long-term drift | 0.1 % / 10.000 h |
Power consumption | 6 W @ 24 V DC |
Step response time | < 220 ms (10...90 %) |
Type of connection | Screw connection |
Type of mounting | Control panel assembly |
Voltage supply | 24 V DC ± 10 % |
Attenuation factor | 0...99, programmable digital filter |
Input signal | 0...10 kHz |
Input voltage | 50 mV to 250 V AC / 3 to 250 V DC |
Sensor supply | 12 V DC to 25 mA |
Type | Adjustable frequencies |
Rated switching current | 200 mA |
Rated switching voltage | 50 V DC |
EMC standards | DIN EN 61326 |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 1 kV input / output / power supply |
Type of connection | Screw connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39911) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000677 |
ETIM 7.0 | EC000677 |
ETIM 8.0 | EC000677 |
ETIM 9.0 | EC000677 |
ECLASS 9.0 | 27-14-31-10 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-31-10 |
ECLASS 11.0 | 27-14-31-10 |
ECLASS 12.0 | 27-14-31-10 |
ECLASS 13.0 | 27-14-31-10 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E256486 |