Properties
Version | Display, -22...+22 mA (preset to 4...20 mA), -22...+22 mA / -11...+11 V |
Order No. | 7940011323 |
Type | PMX420PLUS AC/DC AUST ONLY AU |
GTIN (EAN) | 4032248565795 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 28.03.2024 |
Alternative product | [2920060000](~/p/2920060000) |
Depth | 96 mm |
Depth (inches) | 3.78 inch |
Height | 48 mm |
Height (inches) | 1.89 inch |
Width | 137 mm |
Width (inches) | 5.394 inch |
Length | 137 mm |
Length (inches) | 5.394 inch |
Net weight | 474 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | 0 °C...60 °C |
Humidity | 5 to 95 % (non-condensing) |
REACH SVHC | Lead 7439-92-1 |
Decimal point | 99.99 |
Display range |
-9999...9999
-999...9999 |
Display value | Percentage or real value display |
Scaling | Variable |
Type | 4-digit, red LED, 14.2 mm |
Accuracy | 0.1% of FSR |
Configuration | DIP switch |
Cut-off frequency (-3 dB) | 5 Hz |
DIN Rail compatibility | Yes |
Input/Output | Voltage/current input |
Linearity |
<0.05 %
<0.1 % typ. |
Long-term drift | 0.1 % / 10.000 h |
Power consumption |
8.5 W @ 24 V DC
6 W @ 24 V DC |
Protection degree |
IP20
IP65 |
Step response time | 300 ms (10...90 %) |
Temperature coefficient | <0.02 % / °C |
Type of connection | Screw connection |
Type of mounting | Front mounting |
Voltage supply |
90…275 V AC
90…300 V DC |
Attenuation factor | 0...99, programmable digital filter |
Input current | -22...+22 mA (preset to 4...20 mA) |
Input resistance | 25 Ω (current input) or 1.5 MΩ (voltage input) |
Input resistance, voltage | 25 Ω |
Input signal | -22...+22 mA / -11...+11 V |
Input voltage | -11...+11 V |
Min. step response time | 300 ms (10...90 %) |
Number of inputs | 1 |
Response time | <50 ms |
Sensor current | 4...20 mA |
Type | Adjustable input for current or voltage |
Last resistor, max. | 850 Ω @ 20 mA (current output) / < 500 Ω (voltage output) |
Number of channels | 1 |
Residual ripple (analogue output) | <20 mVss |
Output current (current mode output) | 0 (4)...20 mA |
Alarm function |
configurable
High or low alarm |
Contact material | AgNi |
Number of digital outputs | 4 |
Status indicator | LED |
Type | 2 x SPDT relay + 2 x NO relay |
Number of analogue outputs | 1 |
EMC standards |
DIN EN 61326
EN 61326 |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2 kV input / power supply |
Pollution severity | 2 |
Standard | EN 50178 |
Wire connection method | Screw connection |
Type of connection | Screw connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 2 mm² |
User Documentation | [Operating instructions english-spanish-italian-french](https://mdcop.weidmueller.com/mediadelivery/asset/900_39936) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000677 |
ETIM 7.0 | EC000677 |
ETIM 8.0 | EC000677 |
ETIM 9.0 | EC000677 |
ECLASS 9.0 | 27-14-31-10 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-31-10 |
ECLASS 11.0 | 27-14-31-10 |
ECLASS 12.0 | 27-14-31-10 |
ECLASS 13.0 | 27-14-31-10 |
ROHS | Conform |