Field bus components

Field bus components

FBCon fieldbus distributors are available for PROFIBUS PA, Foundation Fieldbus (H1), PROFIBUS DP, and Modbus RS485.
A range of 1-way, 2-way, 4-way, and 8-way distributors allows for a flexible installation in the field.

FBCon uses EMC cable glands with high attenuation of up to 80 dB, protection class IP66 and a wide operating temperature range from -40 to +80 °C to safely protect your connections in harsh environments. For use in hazardous areas, intrinsically safe variants exist.

Properties

  • EMC cable glands for trunk and spurs
  • M12 connector for spurs
  • External earthing stud
  • Pressure equalizing element
  • Protection class IP66
  • Aluminium and stainless-steel versions
  • Integrated current limiter on each branch line for non-EX versions
Product Coding

The FBCon family of distributors includes various forms. The product name indicates the respective features as follows:
  • FBCon: Fieldbus Connection
  • PA: PROFIBUS-PA / Foundation Fieldbus
  • DP: PROFIBUS-DP / Modbus RS485
  • SS: Stainless Steel
  • CG: Cable Gland
  • PCG: Plastic Cable Gland
  • CG/M12: Cable gland for the trunk cable and M12 plug-in connector for stub cables and 1way: Number of outgoing stub lines (here: one stub line)
  • Limiter: Segment protector, protecting the PROFIBUS-PA network in the event of an overload at a spur line
  • EX / ATEX: Products for potentially hazardous / explosive areas
Note: The use of FBCon products with aluminum enclosures and / or M12 connectors is not recommended in strongly saline environments.

  • 1(current)
  • 2
  • 3
52 products found
  • Item No.
    1477820000
    Version
    KSPMH (Klippon blanking plug, type MH), Blanking plug, M 16, 16 mm, Stainless steel 1.4404 (316L)
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1736230000
    Version
    GWDR NP (flat gasket - neoprene), Sealing ring, M 16, Neoprene
    Data sheet
    Packaging unit: 50 items
  • Item No.
    1737070000
    Version
    VPK EX (Ex blanking plug in plastic), Blanking plug, M 16, 15 mm, IP66, IP68, Polyamide
    Data sheet
    Packaging unit: 100 items
  • VP M16 K54
    always available

    Item No.
    1776920000
    Version
    VPK (blanking plug in plastic), Blanking plug, M 16, 7 mm, IP65, Polyamid 6 (PA6 - GF30)
    Data sheet
    Packaging unit: 100 items
  • VP M16-MS65
    always available

    Item No.
    1777730000
    Version
    VPMS (blanking plug in brass), Blanking plug, M 16, 5 mm, Brass, nickel-plated
    Data sheet
    Packaging unit: 100 items
  • Item No.
    2066720000
    Version
    VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, M 16, 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
    Data sheet
    Packaging unit: 100 items
  • Item No.
    8564080000
    Version
    Standard distributor, 4-way distributor, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8564310000
    Version
    Standard distributor, 8-way distributor, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8726020000
    Version
    Standard distributor, 1-way distributor, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8714220000
    Version
    Standard distributor with current limiting, 4-channel distributor LIMITER, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8564170000
    Version
    Standard distributor for Ex applications EEx(ia), 4-way distributor EEx, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8606180000
    Version
    Standard distributor for Ex applications EEx(ia), IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8726110000
    Version
    Standard distributor with current limiting, 1-channel distributor LIMITER, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8564350000
    Version
    Standard distributor without bus termination, 1-way distributor, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8714260000
    Version
    Standard distributor without bus termination, 1-way distributor, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8564090000
    Version
    Standard distributor, 1-way distributor, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8715260000
    Version
    Standard distributor with current limiting, 4-channel distributor LIMITER, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8606190000
    Version
    bus terminator without earth terminal, without clip-on foot, Terminator, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8714170000
    Version
    Standard distributor with current limiting, 2-channel distributor LIMITER, IP66
    Data sheet
    Packaging unit: 1 items
  • Item No.
    8564320000
    Version
    Standard distributor with bus termination (active), Terminator, IP66
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3