MCZ: The smallest solution

MCZ: The smallest solution

MCZ: The smallest solution

  • The smallest analogue signal converter in terminal block format on the market
  • Space-saving conversion of analogue signals in the control cabinet thanks to the slim, 6 mm wide module width
  • Simple wiring with plug-in cross-connectors

14 products found
  • Item No.
    8473010000
    Version
    Temperature converter, Input : Temperature, Temperature input range: 0...200 °C, Output : 4-20 mA
    Data sheet
    Packaging unit: 10 items
  • Item No.
    8227350000
    Version
    Limit value monitoring, Input : 0-20 mA, Output 2 x transistor
    Data sheet
    Packaging unit: 10 items
  • MCZ CCC 0-20MA/0-20MA
    always available

    Item No.
    8411190000
    Version
    Passive isolator, Input : 0-20 mA, (loop powered), Output : 0-20 mA
    Data sheet
    Packaging unit: 10 items
  • Item No.
    8473000000
    Version
    Temperature converter, Input : Temperature, Temperature input range: -50...+150 °C, Output : 4-20 mA
    Data sheet
    Packaging unit: 10 items
  • Item No.
    8604430000
    Version
    Temperature converter, Input : Temperature, Temperature input range: -40...+100 °C, Output : 4-20 mA
    Data sheet
    Packaging unit: 10 items
  • Item No.
    8461470000
    Version
    DC/f transformer, Input : 0-10 V, Output frequency: 0...1/ 4/ 8/ 16 kHz
    Data sheet
    Packaging unit: 10 items
  • Item No.
    8461480000
    Version
    DC/f transformer, Input : 0-20 mA, Output frequency: 0...1/ 4/ 8/ 16 kHz
    Data sheet
    Packaging unit: 10 items
  • MCZ PT100/3 CLP 0...100C
    always available

    Item No.
    8425720000
    Version
    Temperature converter, Input : Temperature, Temperature input range: 0...100 °C, Output : 4-20 mA
    Data sheet
    Packaging unit: 10 items
  • Item No.
    8483680000
    Version
    Temperature converter, Input : Temperature, Temperature input range: 0...120 °C, Output : 4-20 mA
    Data sheet
    Packaging unit: 10 items
  • MCZ PT100/3 CLP 0...150C
    always available

    Item No.
    8604420000
    Version
    Temperature converter, Input : Temperature, Temperature input range: 0...150 °C, Output : 4-20 mA
    Data sheet
    Packaging unit: 10 items
  • Item No.
    8461490000
    Version
    DC/f transformer, Input : 4-20 mA, Output frequency: 0...1/ 4/ 8/ 16 kHz
    Data sheet
    Packaging unit: 10 items
  • Item No.
    8260280000
    Version
    Limit value monitoring, Input : 0-10 V, Output 2 x transistor
    Data sheet
    Packaging unit: 10 items
  • Item No.
    8473020000
    Version
    Temperature converter, Input : Temperature, Temperature input range: 0...300 °C, Output : 4-20 mA
    Data sheet
    Packaging unit: 10 items
  • Item No.
    8389030000
    Version
    End plate, OMNIMATE Housing - TERMINALBOX grey-beige, End plate, Width: 1.5 mm
    Data sheet
    Packaging unit: 50 items