Properties
Order No. | 1334490000 |
Type | ACT20C-AI-AO-MTCP |
GTIN (EAN) | 4050118137675 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.05.2023 |
113.6 mm | |
Depth (inches) | 4.472 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Length | 119.2 mm |
Length (inches) | 4.693 inch |
Net weight | 169 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | -20 °C...70 °C |
Humidity | 0...95 % (no condensation) |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Addressing | DHCP or manual adjustment |
Configuration | FDT/DTM (Ethernet or service interface) |
Interface |
RJ45: female-female, Cat.5 to 100 MHz
Jack plug for CBX200 |
Protocol |
FDT/DTM
Modbus/TCP |
RJ45 ports |
10/100BaseT(X)
auto negotiation |
Input current |
0...20 mA
4...20 mA |
Input voltage | 0(2)…10 V |
Number of inputs | 1 |
Sensor supply | > 17 V DC at 20 mA |
Load impedance current | ≤ 500 Ω |
load impedance voltage | ≥ 10 kΩ |
Number of outputs | 1 |
Output current |
0...20 mA
4...20 mA |
Output voltage, note | 0...10 V |
Load resistance current | ≤ 500 Ω |
Load resistance voltage | ≥ 10 kΩ |
Output current |
0...20 mA
4...20 mA |
Output current | 0(4)...20 mA |
Output voltage | 0...10 V |
Transmit function | direct or inverted |
Accuracy |
< 0.15% end value (+ 0.05% > 55 °C)
Current: 1 uA / 30 uA (+ 10 uA > 55°C) Voltage: 1 mV / 15 mV (+ 5 mV > 55°C) |
Configuration | FDT/DTM (Ethernet or service interface) |
Galvanic isolation |
4-way isolator;
between input / output / power supply / Ethernet |
Power consumption | ≤ 3.5 W |
Rail | TS 35 |
Temperature coefficient | ≤ 0.01 % / °C |
Voltage supply | 24 V DC ± 25 % |
EMC standards | EN 61326-1:2006 |
Galvanic isolation |
4-way isolator;
between input / output / power supply / Ethernet |
Pollution severity | 2 |
Rated voltage ⁄ test voltage: Ethernet interface to supply ⁄ functional earth to supply ⁄ Ethernet interface | 31.2 V DC / 0.9 kV rmsin secondary electrical circuits, basic insulation |
Rated voltage ⁄ test voltage: functional earth to input ⁄ output | 300 Vrms / 1.1 kV rms in secondary electrical circuits, basic insulation |
Rated voltage ⁄ test voltage: input/output to output/input ⁄ supply⁄ Ethernet interface | 300 Vrms / 1.7 kV rmsin secondary electrical circuits, reinforced insulation |
Recommendations |
Namur NE43
Namur NE44 Namur NE107 |
Type of connection | Screw connection/ RJ45 plug-in connector |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Product information |
With the ACT20C, Weidmüller is presenting a completely new type of signal converter. The compact module is equipped with an Ethernet connection and provides, in addition to signals, precise information on the status of sensors, signal processing and cabling. ACT20C, as a signal converter, isolates, scales and converts analogue current and voltage signals; it can be configured directly with the "WI-Manager" software or via an Ethernet network. The ACT20C has been designed specifically for process automation in order to continuously forward measured values and status information to networked devices. During standard operation, |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35446) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61244) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1334490000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1334490000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1334490000&norm=0) |
Software |
[WI-Manager, DTM-Library for online installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_35364)
[Release notes for Weidmueller FDT-DTM Software version](https://mdcop.weidmueller.com/mediadelivery/asset/900_248446) |
User Documentation |
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39948)
[Application notes -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_40345) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-90 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
Approvals | DNVGL; |
ROHS | Conform |
Accessories
-
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white