Properties
Version | Passive isolator, Input : 0(4)-20 mA, (loop powered), Output : 0(4)-20 mA |
Order No. | 8444950000 |
Type | WAS5 CCC LP 0-20/0-20MA |
GTIN (EAN) | 4032248102099 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 30.03.2022 |
Alternative product | [7760054123](~/p/7760054123) |
Depth | 112.4 mm |
Depth (inches) | 4.425 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Length | 92.4 mm |
Length (inches) | 3.638 inch |
Net weight | 125 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -25 °C...70 |
MTTF | 2,097 a |
REACH SVHC | Lead 7439-92-1 |
SCIP | b25f3b7c-b874-4a4e-a8b2-4f423a7e2a65 |
Input current | 0(4)...20 mA current loop |
Number of inputs | 1 |
Pick-up current | < 100 µA |
Voltage drop | Approx. 3 V at RL = 0 Ω; approx. 13 V at RL = 500 Ω; (IIN =20 mA) |
Load impedance current | ≤ 500 Ω |
Number of outputs | 1 |
Output current |
0...20 mA
4...20 mA |
Accuracy | < 0.1 % of end value |
Configuration | none |
Galvanic isolation | Passive isolator |
Rail | TS 35 |
Temperature coefficient | ≤ 50 ppm/K of final value |
Voltage supply | via the input measuring circuit |
EMC standards |
EN 55011
EN 61000-6 |
Galvanic isolation | Passive isolator |
Impulse withstand voltage | 6 kV |
Insulation voltage | 4 kVeff / 1 s |
Insulation voltage input or output/rail | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Type of connection | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.5 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35452) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8444950000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=8444950000&norm=0) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35600) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
Long specification |
Standard signal passive isolator, input-loop powered Isolation EN 50178 , 2-way isolation up to 4 kV AC/DC Type WAS5 CCC-LP 0-20/0-20mA |
Short specification |
Standard signal passive isolator, input-loop powered 1-channel signal passive isolator in 17.5 mm width with input current loop feed, for transmitting and isolating analogue DC current signals from 0/4 to 20 mA |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white