Properties
Version | Standard distributor without bus termination, 1-way distributor, IP66 |
Order No. | 8714270000 |
Type | FBCON SS DP M12 1WAY |
GTIN (EAN) | 4032248404735 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 30.10.2020 |
Alternative product | [8714260000](~/p/8714260000) |
Height | 36 mm |
Height (inches) | 1.417 inch |
Width | 58 mm |
Width (inches) | 2.283 inch |
Length | 64 mm |
Length (inches) | 2.52 inch |
Net weight | 409 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3a5f5913-76fc-4ff5-8563-4463f80bbe02 |
Bus system |
Profibus-DP
Modbus RS485 |
Cable entry |
Stainless steel cable gland
Branch line M12 |
Connection type PE | M12 spur line |
Design of housing | With pressure compensation element |
Housing main material | Stainless steel, rust-proof |
Protection degree | IP66 |
Type of distribution | 1-way distributor |
Type of mounting | surface-mounted |
Approval/Certificate/Document of Conformity |
[Application notes -- Certification UL](https://mdcop.weidmueller.com/mediadelivery/asset/900_157366)
[Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_107091) |
User Documentation |
[Quick start guide -- assembly instruction german / english](https://mdcop.weidmueller.com/mediadelivery/asset/900_35891)
[Quick start guide -- Application-Guide-Planning and installing Fieldbus networks-using-FBCon_english_deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_90760) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ROHS | Conform |