Relay module

Relay module

Relays are available in different forms – from modular terminal enclosures to plug-in bases for terminal rail mounting.
For switching and amplification of digital signals in automation engineering as well as for electrical isolation between control and load circuit.
The input voltages (coil voltage) lie between 5 and 230 V AC/DC depending on type. Different types of contacts such as NOC,
NCC and CO contacts are available at the output The use of different contact materials enables the switching of power ratings from just a few mW to max. 4 kVA.

  • 1(current)
  • 2
  • 3
1,053 products found
  • TRS 24VDC 1CO
    always available

    Item No.
    1122770000
    Version
    TERMSERIES, Relay module, Number of contacts: 1 CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection
    Data sheet
    Packaging unit: 10 items
  • TRZ 24VDC 1CO
    always available

    Item No.
    1122880000
    Version
    TERMSERIES, Relay module, Number of contacts: 1 CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    7760056352
    Version
    D-SERIES DRI, Retaining clip
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1220250000
    Version
    D-SERIES DRW / DRH, Relay bases, Number of contacts: 3 CO contact, Continuous current: 16 A, Screw connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1133910000
    Version
    D-SERIES DRL, Relay, Number of contacts: 3 CO contact AgCdO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm)
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1124070000
    Version
    TERMSERIES, Relay bases, Number of contacts: 2 CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Screw connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1133590000
    Version
    D-SERIES DRL, Relay, Number of contacts: 3 CO contact AgCdO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm)
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1219490000
    Version
    D-SERIES PWR, Relay module, Number of contacts: 1 NO contact AgSnO2, Rated control voltage: 48 V DC, Continuous current: 30 A
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1123890000
    Version
    TERMSERIES, Relay module, Number of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, Tension-clamp connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1123370000
    Version
    TERMSERIES, Relay bases, Number of contacts: 1 CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Tension-clamp connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1174670000
    Version
    D-SERIES, RC filter, Rated control voltage: 6…230 V AC, Plug-in connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1102121001
    Version
    RS-SERIES, Relay module, Number of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 115 V AC, Continuous current: 5 A, Screw connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1123420000
    Version
    TERMSERIES, Relay bases, Number of contacts: 1 CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, Tension-clamp connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1101811001
    Version
    RS-SERIES, Relay module, Number of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 48 V DC ±10 %, Continuous current: 6 A, Screw connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1133820000
    Version
    D-SERIES DRR, Relay, Number of contacts: 3 CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1123190000
    Version
    TERMSERIES, Relay module, Number of contacts: 1 CO contact AgNi 5µm Au, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, Tension-clamp connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1123600000
    Version
    TERMSERIES, Relay module, Number of contacts: 2 CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Tension-clamp connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1124120000
    Version
    TERMSERIES, Relay bases, Number of contacts: 2 CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1219810000
    Version
    D-SERIES DRW / DRH, Relay, Number of contacts: 3 CO contact with test button AgCdO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1132850000
    Version
    Number of contacts: Rated control voltage:
    Data sheet
    Packaging unit: 10 items
    • 1(current)
    • 2
    • 3