Properties
Version | RTD isolating transformer, 2-/3-/4- wire RTD, Configurable, Input : Temperature, PT100, Output : 0(4)-20 mA, 0-10 V |
Order No. | 8560700000 |
Type | WAS5 PRO RTD |
GTIN (EAN) | 4032248207312 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.03.2022 |
Alternative product | [1176030000](~/p/1176030000) |
Depth | 112.4 mm |
Depth (inches) | 4.425 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Length | 92.4 mm |
Length (inches) | 3.638 inch |
Net weight | 138 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...55 °C |
MTTF | 270 a |
REACH SVHC | Lead 7439-92-1 |
SCIP | b25f3b7c-b874-4a4e-a8b2-4f423a7e2a65 |
Line resistance in measuring circuit | 50 Ω for 3- and 4-conductor |
Number of inputs | 1 |
Sensor | PT100 (2-/3-/4- wire) |
Temperature input range |
Configurable
PT100: -200°C…850 °C NI100: -60°C…+250 °C |
Fine adjustment | ≥ ± 5 %, Version 1 and later: ≥ 12.5 % / potentiometer: 12.5%...25% |
Load impedance current | ≤ 600 Ω |
load impedance voltage | ≥ 1 kΩ |
Number of outputs | 1 |
Offset current | max. 100 µA |
Offset voltage | max. 0.05 V |
Output current |
0...20 mA
4...20 mA |
Output voltage, note | 0...10 V |
Wire break detection | LED flashing (output value: > 20 mA, >10 V) |
Status indicator | Module active: LED on/ wire breakage: LED flashing/Error: LED off |
Output current |
0...20 mA
4...20 mA |
Accuracy | < 0.3 % of measured value |
Configuration |
DIP switch
Potentiometer |
Galvanic isolation | 3-way isolator |
Linearity | Yes |
Power consumption | 830...880...980 mW at IOUT = 20 mA |
Rail | TS 35 |
Step response time | fast/slow: 2-/3-/4-conductor: 1.2 s/2.2 s; potentiometer: 0.5 s/1.1 s |
EMC standards |
EN 55011
EN 61000-6 |
Galvanic isolation | 3-way isolator |
Impulse withstand voltage | 4 kV |
Insulation voltage | 2 kVeff / 5 s |
Insulation voltage input or output/rail | 4 kVeff / 1 min. |
Insulation voltage input or output/supply | 2 kVeff / 5 s |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Type of connection | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.5 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity |
[DNV GL Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_86268)
[Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35505) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8560700000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=8560700000&norm=0) |
Software | [Software -- WaveTool.zip](https://mdcop.weidmueller.com/mediadelivery/asset/900_36065) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35599) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 9.0 | EC002919 |
ECLASS 9.0 | 27-21-01-29 |
ECLASS 9.1 | 27-21-01-29 |
ECLASS 10.0 | 27-21-01-29 |
ECLASS 11.0 | 27-21-01-29 |
ECLASS 12.0 | 27-21-01-29 |
ECLASS 13.0 | 27-21-01-29 |
Long specification |
RTD measurement isolating transformer; configured with DIP switches Type WAS5 PRO RTD |
Short specification |
RTD measurement isolating transformer; configured with DIP switches |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
-
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white