Item No.
1547450000
Version
Contactless power transmission, Secondary side
Data sheet
Packaging unit: 1 items
Item No.
1547440000
Version
Contactless power transmission, Primary side
Data sheet
Packaging unit: 1 items
Item No.
1989340000
Version
Power distributor, M12, Hood version, Yes
Data sheet
Packaging unit: 1 items
Packaging unit: 10 items
Item No.
0500900000
Version
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 302 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, Light Grey, Transparent
Data sheet
Packaging unit: 1 items
H1,0/14 GE
Orange Selection

Item No.
0463000000
Version
Wire-end ferrule, insulated, 10 mm, 8 mm, yellow
Data sheet
Packaging unit: 500 items
H10,0/22 EB
Orange Selection

Item No.
0534200000
Version
Wire-end ferrule, insulated, 15 mm, 12 mm, Ivory
Data sheet
Packaging unit: 100 items
Item No.
0473560101
Version
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm: 5.00 Weidmueller, white
Data sheet
Packaging unit: 500 items
Item No.
0360200000
Version
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 186 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, Light Grey
Data sheet
Packaging unit: 1 items
Item No.
0648201738
Version
CableLine, Conductor and cable markers, 4 - 5 mm, 3 x 6 mm, yellow
Data sheet
Packaging unit: 200 items
Item No.
0359280000
Version
SAK Series, End plate, 1.5 mm, blue, Direct mounting
Data sheet
Packaging unit: 20 items
Item No.
0556800000
Version
Accessories, Clamping yoke for busbar, Rated cross-section: Clamping yoke, Feed-through (bushing)
Data sheet
Packaging unit: 50 items
Item No.
0438560000
Version
SAK Series, End plate, 1.5 mm, beige, Direct mounting
Data sheet
Packaging unit: 20 items
Item No.
0468660701
Version
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm: 6.00 Weidmueller, white
Data sheet
Packaging unit: 500 items
Item No.
0569560000
Version
SAK Series, Double-tier terminal, Rated cross-section: 4 mm², Screw connection
Data sheet
Packaging unit: 25 items
Item No.
0473460501
Version
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm: 5.00 Weidmueller, white
Data sheet
Packaging unit: 500 items
Item No.
0648201529
Version
CableLine, Conductor and cable markers, 4 - 5 mm, 3 x 6 mm, yellow
Data sheet
Packaging unit: 200 items
Item No.
0648201526
Version
CableLine, Conductor and cable markers, 4 - 5 mm, 3 x 6 mm, yellow
Data sheet
Packaging unit: 200 items
Item No.
0456360000
Version
SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection, Direct mounting
Data sheet
Packaging unit: 100 items
Item No.
0375600000
Version
SAK Series, cover plate, yellow, 24.1 mm
Data sheet
Packaging unit: 10 items
Added to Your Shopping Cart