VH 10/4/2.8 AKZ4   Item No. 0446600000

SAK Series, Connecting sleeve, for cross-connection link, Number of poles: 1

Please note that any possible discounts or additional costs are not yet applied here. The definitive payment amounts will be shown in the cart.

VH 10/4/2.8 AKZ4 VH 10/4/2.8 AKZ4

Properties

Type VH 10/4/2.8 AKZ4  
Order No. 0446600000  
Version SAK Series, Connecting sleeve, for cross-connection link, Number of poles: 1  
GTIN (EAN) 4008190176211  
Qty. 50 ST  
Width 4 mm  
Width (inches) 0.15748 inch  
Height 4 mm  
Height (inches) 0.15748 inch  
Depth 10 mm  
Depth (inches) 0.3937 inch  
Net weight 0.56 g  
Storage temperature, max. 40 °C  
Storage temperature, min. 10 °C  
Storage temperature 10 °C...40 °C  
REACH SVHC Lead 7439-92-1  
Material Cu Zn  
Colour grey  
Version for cross-connection link  
Explosion-tested version No  
Installation advice Direct mounting  
Type of fixing when screwed in  
Engineering Data [EPLAN](LINK/CAE_EN.html)  
Engineering Data [STEP](http://download.weidmueller.com/asset/download/file/74458)  
CADENAS eCATALOG [Cax data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0446600000)  
User Documentation [StorageConditionsTerminalBlocks](http://download.weidmueller.com/asset/download/file/87149)  
ETIM 6.0 EC002848  
ETIM 7.0 EC002848  
eClass 9.0 27-14-11-92  
eClass 9.1 27-14-11-92  
eClass 10.0 27-14-11-92  
UNSPSC 30-21-18-01  
ROHS Conform