Properties
Version | Connecting sleeve (terminal), Height: 11 mm, Width: 11 mm, Depth: 35 mm, Cu Zn |
Order No. | 0551100000 |
Type | VH 35/11/5.5 SAK95 |
GTIN (EAN) | 4008190052669 |
Qty. | 10 items |
Delivery status | Discontinued |
Depth | 35 mm |
Depth (inches) | 1.378 inch |
Height | 11 mm |
Height (inches) | 0.433 inch |
Width | 11 mm |
Width (inches) | 0.433 inch |
Net weight | 21.2 g |
Storage temperature | -25 °C...55 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 73c55621-8329-401d-bde2-7fd78e0e60e4 |
Material | Cu Zn |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 1 |
Type | Cross-connector |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74475) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0551100000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0551100000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:0551200000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 28.00, Insulated: No, 232 A, grey
Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAKG