AP SAK4-10 KRG/BL   Item No. 0117970000

SAK Series, End plate, 1.5 mm, blue, Direct mounting

Please note that any possible discounts or additional costs are not yet applied here. The definitive payment amounts will be shown in the cart.

AP SAK4-10 KRG/BL AP SAK4-10 KRG/BL

Properties

Delivery status This article will no longer be available in the future.  
Type AP SAK4-10 KRG/BL  
Order No. 0117970000  
Version SAK Series, End plate, 1.5 mm, blue, Direct mounting  
GTIN (EAN) 4008190049607  
Qty. 20 ST  
Width 1.5 mm  
Width (inches) 0.059055 inch  
Height 40 mm  
Height (inches) 1.5748 inch  
Depth 36 mm  
Depth (inches) 1.41732 inch  
Net weight 3.65 g  
Storage temperature, max. 40 °C  
Storage temperature, min. 10 °C  
Storage temperature 10 °C...40 °C  
Continuous operating temp., min. -60 °C  
Continuous operating temp., max. 130 °C  
Material KrG  
Colour blue  
UL 94 flammability rating V-0  
Version End plate  
Installation advice Direct mounting  
Snap-on Yes  
Engineering Data [EPLAN, WSCAD](LINK/CAE_EN.html)  
User Documentation [StorageConditionsTerminalBlocks](http://download.weidmueller.com/asset/download/file/87149)  
ETIM 6.0 EC000886  
ETIM 7.0 EC000886  
eClass 9.1 27-14-11-33  
eClass 10.0 27-14-11-33  
UNSPSC 30-21-18-27  
ROHS Conform  

Related products

  • Item No.
    1050080000