End plates

End plates

Klippon® Connect with clamping yoke Technology
The high reliability and variety of designs of the terminal blocks with clamping yoke connections make planning easer and optimises operational safety. Klippon® Connect provides a proven response to a range of different requirements.

  • 1(current)
  • 2
  • 3
75 products found
  • Item No.
    0550920000
    Version
    SAK Series, End plate, 3 mm, dark beige, yellow, Direct mounting
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0359280000
    Version
    SAK Series, End plate, 1.5 mm, blue, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0438560000
    Version
    SAK Series, End plate, 1.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0697360000
    Version
    SAK Series, End plate, 2.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0697380000
    Version
    SAK Series, End plate, 2.5 mm, blue, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0460580000
    Version
    SAK Series, End plate, 1.5 mm, blue, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0460020000
    Version
    SAK Series, End plate, 2.5 mm, dark beige, yellow
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0631300000
    Version
    SAK Series, End plate, 1.5 mm, dark beige, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0460560000
    Version
    SAK Series, End plate, 1.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0550970000
    Version
    SAK Series, End plate, 3 mm, blue, Direct mounting
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0631360000
    Version
    SAK Series, End plate, 1.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0380380000
    Version
    SAK Series, End plate, 1.5 mm, blue, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0359260000
    Version
    SAK Series, End plate, 1.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0380360000
    Version
    SAK Series, End plate, 1.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0340960000
    Version
    SAK Series, End plate, 2 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0131720000
    Version
    SAK Series, End plate, 4 mm, yellow, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0279580000
    Version
    SAK Series, End plate, 1.5 mm, blue, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0303620000
    Version
    SAK Series, End plate, 3 mm, dark beige, yellow, Direct mounting
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0266460000
    Version
    SAK Series, End plate, 1.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0211380000
    Version
    SAK Series, End plate, 1.5 mm, blue, Direct mounting
    Data sheet
    Packaging unit: 20 items
    • 1(current)
    • 2
    • 3