TW SAK4-10 KRG/BL   Item No. 0130170000

SAK Series, Seperation plate, 2.25 mm, blue, Direct mounting

Please note that any possible discounts or additional costs are not yet applied here. The definitive payment amounts will be shown in the cart.

TW SAK4-10 KRG/BL

Properties

Delivery status This article will no longer be available in the future.  
Type TW SAK4-10 KRG/BL  
Order No. 0130170000  
Version SAK Series, Seperation plate, 2.25 mm, blue, Direct mounting  
GTIN (EAN) 4008190063757  
Qty. 20 ST  
Width 2.25 mm  
Width (inches) 0.0885825 inch  
Height 50 mm  
Height (inches) 1.9685 inch  
Depth 44 mm  
Depth (inches) 1.73228 inch  
Net weight 8 g  
Storage temperature, max. 40 °C  
Storage temperature, min. 10 °C  
Storage temperature 10 °C...40 °C  
Continuous operating temp., min. -60 °C  
Continuous operating temp., max. 130 °C  
Material KrG  
Colour blue  
UL 94 flammability rating V-0  
Version Intermediate plate  
Installation advice Direct mounting  
Snap-on No  
User Documentation [StorageConditionsTerminalBlocks](http://download.weidmueller.com/asset/download/file/87149)  
ETIM 6.0 EC000886  
ETIM 7.0 EC000886  
eClass 9.0 27-14-11-92  
eClass 9.1 27-14-11-33  
eClass 10.0 27-14-11-92  
UNSPSC 30-21-18-27  
ROHS Conform  

Related products

  • Item No.
    1050180000