SAK series

SAK series

Klippon® Connect with clamping yoke Technology
The high reliability and variety of designs of the terminal blocks with clamping yoke connections make planning easer and optimises operational safety. Klippon® Connect provides a proven response to a range of different requirements.

  • 1(current)
  • 2
  • 3
749 products found
  • Item No.
    0431400000
    Version
    Active components, Fuse
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0369300000
    Version
    SAK Series, Cross-connector, for cross-connection link, Number of poles: 10
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0550920000
    Version
    SAK Series, End plate, 3 mm, dark beige, yellow, Direct mounting
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0359280000
    Version
    SAK Series, End plate, 1.5 mm, blue, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0438560000
    Version
    SAK Series, End plate, 1.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0569560000
    Version
    SAK Series, Double-tier terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 25 items
  • Item No.
    0471000000
    Version
    SAK Series, Cross-connector, for cross-connection link, Number of poles: 10
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0470900000
    Version
    SAK Series, Cross-connector, for cross-connection link, Number of poles: 4
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0456360000
    Version
    SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection, Direct mounting
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0375600000
    Version
    SAK Series, cover plate, yellow, 24.1 mm
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0565000000
    Version
    SAK Series, Cross-connector, for cross-connection link, Number of poles: 3
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0448360000
    Version
    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Screw connection
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0478260000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0401260000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Busbar
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0361800000
    Version
    Accessories, Gauge ring (automatic circuit breaker), 20 A
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0697360000
    Version
    SAK Series, End plate, 2.5 mm, beige, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0357560000
    Version
    SAK Series, Test-disconnect terminal, Rated cross-section: 4 mm², Screw connection, dark beige, Direct mounting
    Data sheet
    Packaging unit: 100 items
  • AKZ 2.5 BL
    always available

    Item No.
    0697180000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0699660000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0396360000
    Version
    SAK Series, Component terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 25 items
    • 1(current)
    • 2
    • 3