TS 15

TS 15

Klippon® Connect with clamping yoke Technology
The high reliability and variety of designs of the terminal blocks with clamping yoke connections make planning easer and optimises operational safety. Klippon® Connect provides a proven response to a range of different requirements.

  • 1(current)
  • 2
21 products found
  • AKZ 2.5 BL
    always available

    Item No.
    0697180000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • AKZ 2.5
    always available

    Item No.
    0697160000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0412760000
    Version
    SAK Series, Test-disconnect terminal, Rated cross-section: 4 mm², Screw connection, beige, Direct mounting
    Data sheet
    Packaging unit: 100 items
  • AKE 4
    always available

    Item No.
    0380260000
    Version
    SAK Series, PE terminal, Rated cross-section: 4 mm², Screw connection, Direct mounting
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0445860000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0412860000
    Version
    SAK Series, Test-disconnect terminal, Rated cross-section: 4 mm², Screw connection, beige, Direct mounting
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0359560000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0376860000
    Version
    SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection, beige, Direct mounting
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0346460000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 1.5 mm², Solder connection
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0300720000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Solder connection, Feed-through (bushing)
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0334860000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Direct mounting
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0211200000
    Data sheet
    Packaging unit: 50 items
  • AKZ 4
    always available

    Item No.
    0294360000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • AKZ 1.5
    always available

    Item No.
    0340460000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 1.5 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • AKZ 4 BL
    always available

    Item No.
    0294380000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0294320000
    Data sheet
    Packaging unit: 100 items
  • Item No.
    1038680000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0324560000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection
    Data sheet
    Packaging unit: 100 items
  • AKZ 1.5 BL
    always available

    Item No.
    0340480000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 1.5 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • AKE 2.5
    always available

    Item No.
    1303360000
    Version
    SAK Series, PE terminal, Rated cross-section: 2.5 mm², Screw connection, Direct mounting
    Data sheet
    Packaging unit: 100 items
    • 1(current)
    • 2