TS 32

TS 32

Klippon® Connect with clamping yoke Technology
The high reliability and variety of designs of the terminal blocks with clamping yoke connections make planning easer and optimises operational safety. Klippon® Connect provides a proven response to a range of different requirements.

  • 1(current)
  • 2
  • 3
132 products found
  • Item No.
    0569560000
    Version
    SAK Series, Double-tier terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 25 items
  • Item No.
    0478260000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0401260000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Busbar
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0590280000
    Version
    SAK Series, Feed-through terminal, Double-tier terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0536560000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Busbar
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0479220000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Busbar
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0497560000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 4 mm², Screw connection, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0479660000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0374660000
    Version
    SAK Series, PE terminal, Rated cross-section: 16 mm², Screw connection, Green/yellow, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0590060000
    Version
    SAK Series, Feed-through terminal, Double-tier terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0376760000
    Version
    SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0437920000
    Version
    SAK Series, Test-disconnect terminal, Rated cross-section: 6 mm², Screw connection, medium yellow, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0663960000
    Version
    SAK Series, Component terminal, Double-tier terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 25 items
  • Item No.
    0476520000
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0590080000
    Version
    SAK Series, Feed-through terminal, Double-tier terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0555720000
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0476560000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 35 mm², Screw connection, beige
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0442420000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting
    Data sheet
    Packaging unit: 100 items
  • Item No.
    0550420000
    Version
    SAK Series, Feed-through terminal, Rated cross-section: 6 mm², Screw connection, medium yellow, Direct mounting
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0523760000
    Version
    SAK Series, Component terminal, Double-tier terminal, Rated cross-section: 4 mm², Screw connection
    Data sheet
    Packaging unit: 25 items
    • 1(current)
    • 2
    • 3