Cable entries

Cable entries

Weidmüller offers a variety of add-on components for a multitude of applications in addition to its wide range of enclosures.
In addition to brass, plastic and stainless steel cable glands, there are also sealing plugs, pressure compensation elements, adapters and relevant accessories, such as lock nuts, sealing and earthing rings available.
To match the enclosures, the cable glands meet the requirements of IP protection classes IP54 to IP69K and can be used in standard industrial applications, EMC applications or explosive risk zones, as required, and they comply with the approvals required for this purpose. The Ex-certified Klippon® cable glands also enable the connection of braided and shielded reinforcements with and without lead sheathing as well as the connection of steel wire and steel tape cables and wires. They can withstand temperatures ranging from -60°C to +180°C.
Depending on the cable gland series and application area, the cable glands, sealing plugs, adapters, pressure compensation elements and accessories are manufactured and certified
according to the following standards:

• EN 60423 (metric thread)
• EN 40430 (PG and NPT thread)
• EN 60079-0 (general ATEX directive)
• EN 60079-1 (Ex d ATEX directive)
• EN 60079-7 (Ex e ATEX directive)
• EN 60079-11 (Ex i ATEX directive)
• EN 50262 (strain relief)
• EN 60529 (IP protection degree)

The range of cable glands, sealing plugs and pressure compensation elements is available in metric (M) and high-strength (PG) threads in sizes from M 12 to M 75 and
PG 7 to PG 48. When selecting cable glands and sealing plugs, the table with the sealing characteristics of the O-rings, flat gaskets and sealing rings
must be considered. The O-ring or flat gasket is always provided to seal the connecting thread e.g. of an enclosure; the sealing ring of each cable gland is for actually sealing and clamping the connecting cable.

  • 1(current)
  • 2
  • 3
982 products found
  • Item No.
    0930001211
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930011224
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930021212
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • KDSU M20 BS O NI 1 G16
    always available

    Item No.
    0930001221
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930021222
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0501100000
    Version
    VPMS (blanking plug in brass), Blanking plug, PG 29, 8 mm, Brass, nickel-plated
    Data sheet
    Packaging unit: 50 items
  • Item No.
    0930001212
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9 - OD max. 13.5 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930011213
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • Item No.
    1076230000
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 64.8 - OD max. 72.2 mm, ID min. 52.10 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0930001222
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9 - OD max. 13.5 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930011223
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930011214
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0930021211
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
    Data sheet
    Packaging unit: 20 items
  • KDSU M20 BS O NI 1 G20
    always available

    Item No.
    0930021221
    Version
    KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 20 items
  • Item No.
    0900660000
    Version
    KSWN (flat gasket - nylon), Sealing ring, M 50, Nylon 6
    Data sheet
    Packaging unit: 25 items
  • Item No.
    1095300000
    Version
    KUB (Klippon universal die-cast Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 60.2 - OD max. 68 mm, ID max. 62.00 mm, IP68 - 10 bar, Brass, nickel-plated
    Data sheet
    Packaging unit: 1 items
  • Item No.
    0899780000
    Version
    KSWN (flat gasket - nylon), Sealing ring, M 40, Nylon 6
    Data sheet
    Packaging unit: 25 items
  • Item No.
    0501260000
    Version
    VPK (blanking plug in plastic), Blanking plug, PG 36, 10 mm, IP65, Polyamid 6 (PA6 - GF30)
    Data sheet
    Packaging unit: 10 items
  • Item No.
    0899770000
    Version
    KSWF (flat gasket - vulcanised fibre), Sealing ring, M 25, Vulcanized fibre
    Data sheet
    Packaging unit: 25 items
  • Item No.
    0521600000
    Version
    VPMS (blanking plug in brass), Blanking plug, PG 7, 5 mm, Brass, nickel-plated
    Data sheet
    Packaging unit: 100 items
    • 1(current)
    • 2
    • 3