Properties
Version | Dragline cable, Break-out dragline, 980 µm, PUR, Products sold by meter, from 50 m |
Order No. | 1172280000 |
Type | IE-FPOD2UE-MW |
GTIN (EAN) | 4032248964437 |
Qty. | 1 |
Delivery status | Discontinued |
Available until | 31.01.2023 |
Net weight | 46 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 |
Installation temperature | -30 °C...60 °C |
Bending cycles | 6 Mio |
Halogen | No |
Number of wires | 2 |
Sheathing colour | black |
Cable layout | Break-out dragline |
Core diameter | 980 µm |
Diameter of wire pair | 2.2 mm |
Material sheath | PUR |
Number of wires | 2 |
Primary coating | 245 µm |
Sheath diameter | 7,5 mm |
Sheath diameter, max. | 8 mm |
Sheathing colour | black |
Bending cycles | 6 Mio |
Colour | black |
Halogen | No |
Min. bending radius, once only | 25 mm |
Min. bending radius, repetitive | 60 mm |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000034 |
ETIM 7.0 | EC000034 |
ETIM 8.0 | EC000034 |
ETIM 9.0 | EC000034 |
ECLASS 9.0 | 27-06-18-03 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-03 |
ECLASS 11.0 | 27-06-18-03 |
ECLASS 12.0 | 27-06-18-03 |
ECLASS 13.0 | 27-06-18-03 |
ROHS | Conform |
Accessories
-
-
Item No.:1718431687Packaging unit:320 PC
TM-I, Insert markers, 18 x 4 mm, yellow
-
Item No.:1719840000Packaging unit:500 PC
TM, Socket x 11.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 6 - 10 mm
-
Item No.:1719850000Packaging unit:500 PC
TM, Socket x 11.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 6 - 10 mm
-
Item No.:1730560001Packaging unit:160 PC
SlimFix, Conductor and cable markers, 5.8 - 7.8 mm, 21 x 8.4 mm, white
-
Item No.:1689470001Packaging unit:160 PC
SlimFix, Conductor and cable markers, 4.8 - 7.4 mm, 21 x 7.4 mm, white
-
Item No.:1718411687Packaging unit:320 PC
TM-I, Insert markers, 12 x 4 mm, yellow
ToolsCrimping toolsMiscellaneous crimping tools......for fiber-optic connectors SC, ST & LC
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 18Blank
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²Related MarkersTransparent sleeves 0.22 - 500 mm²TM/HF Halogen-free 0,22 - 150 mm²TM HF 12 mm
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²Related MarkersTransparent sleeves 0.22 - 500 mm²TM/HF Halogen-free 0,22 - 150 mm²TM HF 18 mm
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardSlimFix > 0,25 - 16 mm²SF 21 mmBlankwhiteV0 material
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 12Blank