Fibre-optic cabling solutions

Assembled IE cables, FO
Item No.
1062570000
Version
Pre-assembled patch cable, crossover, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, PVC, 2 m
Data sheet
Packaging unit: 1 items
Item No.
1062550000
Version
Pre-assembled patch cable, crossover, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, PVC, 5 m
Data sheet
Packaging unit: 1 items
Item No.
1172280000
Version
Dragline cable, Break-out dragline, 980 µm, PUR, Products sold by meter, from 50 m
Data sheet
Packaging unit: 1 Meter
Item No.
1220930000
Version
Dragline cable, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, PUR, 5 m
Data sheet
Packaging unit: 1 items
Item No.
1062580000
Version
Pre-assembled patch cable, crossover, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, PVC, 10 m
Data sheet
Packaging unit: 1 items
Item No.
1433930030
Version
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, LSZH, 3 m
Data sheet
Packaging unit: 1 items
Item No.
1433930050
Version
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, LSZH, 5 m
Data sheet
Packaging unit: 1 items
Item No.
1449420050
Version
Dragline cable, SC IP 67 PushPull V14 metal, SC IP 67 PushPull V14 metal, 9 µm, PUR, 5 m
Data sheet
Packaging unit: 1 items
Item No.
1433930010
Version
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, LSZH, 1 m
Data sheet
Packaging unit: 1 items
Item No.
1433930005
Version
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, LSZH, 0.5 m
Data sheet
Packaging unit: 1 items
Item No.
1433970100
Version
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 50 µm, LSZH, 10 m
Data sheet
Packaging unit: 1 items
Item No.
1433960010
Version
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 62.5 µm, LSZH, 1 m
Data sheet
Packaging unit: 1 items
Item No.
1433960005
Version
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 62.5 µm, LSZH, 0.5 m
Data sheet
Packaging unit: 1 items
Item No.
1433930020
Version
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, LSZH, 2 m
Data sheet
Packaging unit: 1 items
Item No.
1433940005
Version
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 0.5 m
Data sheet
Packaging unit: 1 items
Item No.
1433960020
Version
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 62.5 µm, LSZH, 2 m
Data sheet
Packaging unit: 1 items
Item No.
1433980100
Version
Patch cable, ST IP 20, ST IP 20, 62.5 µm, LSZH, 10 m
Data sheet
Packaging unit: 1 items
Item No.
1433960050
Version
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 62.5 µm, LSZH, 5 m
Data sheet
Packaging unit: 1 items
Item No.
1433960030
Version
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 62.5 µm, LSZH, 3 m
Data sheet
Packaging unit: 1 items
Item No.
1449410000
Version
Pre-assembled patch cable, crossover, SCRJ IP 20, SC duplex IP 20, 9 µm, LSZH, 2 m
Data sheet
Packaging unit: 1 items
Added to Your Shopping Cart