FrontCom IP65 service interfaces®

FrontCom IP65 service interfaces<sup>®</sup>

FrontCom® Vario integrates several functions in just one single or double frame. The system is easy to install and you can select from a wide range of data, signal and power modules. FrontCom® Vario is not only extremely compact, but also offers you the possibility of effectively increasing the availability and productivity of your systems using protected service interfaces on the enclosure walls of your panels, because the system enables many service jobs to be carried out during ongoing operation and avoids waiting times for specially authorised specialist personnel. Furthermore, the FrontCom® Vario system has an attractive housing design that, by the way, offers highest impact resistance and fully meets the requirements of IP 65 protection class.

FrontCom® Micro is ideally used when only a service interface with data access via RJ45 or USB is required. Mounted in a standard 22 mm round hole, it requires minimal space and also offers IP65 protection. Clear and also simple marking can be made by using our SwitchMark markers.

  • 1(current)
  • 2
  • 3
82 products found
  • Item No.
    2003150000
    Version
    FrontCom, Double frame, Metal cover, Lockable with cabinet key (Daimler lock)
    Data sheet
    Packaging unit: 1 items
  • IE-FCM-USB-A
    always available

    Item No.
    1018840000
    Version
    FrontCom Micro USB coupling, USB 2.0, Type A
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1018820000
    Version
    FrontCom Micro RJ45 module, TIA-568B
    Data sheet
    Packaging unit: 10 items
  • IE-FCM-RJ45-FJ-P
    always available

    Item No.
    1018830000
    Version
    FrontCom Micro RJ45 module, PROFINET
    Data sheet
    Packaging unit: 10 items
  • IE-FCM-RJ45-C
    always available

    Item No.
    1018790000
    Version
    FrontCom Micro RJ45 coupling
    Data sheet
    Packaging unit: 10 items
  • IE-BI-USB-A
    always available

    Item No.
    1019570000
    Version
    USB insert, Flange insert, type A
    Data sheet
    Packaging unit: 10 items
  • IE-FCM-RJ45-FJ-A
    always available

    Item No.
    1018810000
    Version
    FrontCom Micro RJ45 module, TIA-568A
    Data sheet
    Packaging unit: 10 items
  • IE-FCM-USB-AB
    always available

    Item No.
    1222550000
    Version
    FrontCom Micro USB coupling, USB 2.0, Typ A-B
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1131380000
    Version
    USB insert, Flange insert, type AB
    Data sheet
    Packaging unit: 10 items
  • Item No.
    1450650000
    Version
    FrontCom, Insert plate, unshielded, 1x Data, 2x Signal
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1450610000
    Version
    FrontCom, Insert plate, shielded, 1x Power, 2x Signal
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1450780000
    Version
    FrontCom, Insert Power large, Type J, Socket connector, CH
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1450830000
    Version
    FrontCom, Insert Power large, Type I, Socket connector, AU, 15 A
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1450520000
    Version
    FrontCom, Single frame, Plastic cover, Lockable with key
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1450690000
    Version
    FrontCom, Insert plate, unshielded, 1x Power, 2x Data, 1x Signal
    Data sheet
    Packaging unit: 1 items
  • IE-FC-SP-PWB/2ST
    always available

    Item No.
    1450550000
    Version
    FrontCom, Insert plate, shielded, 1x Power, 2x Data
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1450800000
    Version
    FrontCom, Insert Power US, Type B, Socket connector, US
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1450590000
    Version
    FrontCom, Insert plate, shielded, 2x Data, 2x Signal
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1450710000
    Version
    FrontCom, Insert plate, unshielded
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1450770000
    Version
    FrontCom, Insert Power large, Type G, Socket connector, GB
    Data sheet
    Packaging unit: 1 items
    • 1(current)
    • 2
    • 3