Properties
Version | FO connector, Plug SC duplex, multimode, IP20 |
Order No. | 1964480000 |
Type | IE-PS-SCD-MM |
GTIN (EAN) | 4032248649082 |
Qty. | 10 items |
Depth | 50 mm |
Depth (inches) | 1.968 inch |
Height | 25.5 mm |
Height (inches) | 1.004 inch |
Width | 9.7 mm |
Width (inches) | 0.382 inch |
Net weight | 17.1 g |
Operating temperature | -40 °C...70 °C |
Humidity | 0...93 % rel. humidity |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Connection 1 | SC-Duplex |
Connection 2 | gluing, crimping, polishing |
Gender | male |
Housing main material | PC UL 94 V0 |
Outlet direction | Straight |
Protection degree | IP20 |
Bending protection sleeve material | TPE |
Cable pull-out force, min. | 100 N |
Colour | Miscellaneous |
Configuration | Retaining frame for integrating Simplex connectors |
Connection 1 | SC-Duplex |
Connection 2 | gluing, crimping, polishing |
Crimp barrel material |
Copper
nickel-plated |
Description of article | Plug SC duplex, multimode |
Dust protection cap material | TPE |
Ferrule material | Zirconia |
Fibre type |
GOF
Multimode |
Housing main material | PC UL 94 V0 |
Housing material, insert | Zinc diecast |
Humidity | 0...93 % rel. humidity |
Insertion loss | ≤ 0.4 dB |
Plugging cycles | 1000 |
Pressure spring material | Stainless steel, rust-proof |
Protection degree | IP20 |
Return loss (attenuation) | ≥ 30 dB |
Sheath diameter, max. | 3 mm |
Sheath diameter, min. | 2.8 mm |
Single conductor diameter, max | 1.4 mm |
Single conductor diameter, min | 0.6 mm |
Certificate No. (UL) | E477798 |
Connector standard | IEC 61754-4 |
Approval/Certificate/Document of Conformity | [GOST Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58423) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1964480000&norm=0) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_93391) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
Approvals | ![UL](/picture/UL.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UL) | E477798 |
Accessories
ToolsCuttingMiscellaneousElectrician's scissors and cuttersScissors
ToolsCrimping toolsMiscellaneous crimping tools......for fiber-optic connectors SC, ST & LC