17-pole

17-pole

The HQ series - big features in a compact design The electrical values speak for themselves. The standard HE crimp contacts can also be used here.


The wire connection level is designed as a crimp contact The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.

Pole count: 17 (+PE)
Rated current: 10 A
Rated voltage 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection

Select category

Size HQ
2 products found
  • Item No.
    1003200000
    Version
    HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003210000
    Version
    HDC insert, Pin, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items