4/2-pole

4/2-pole

The HQ series - big features in a compact design. The electrical characteristics speak for themselves. You can also use the proven HD and HX crimp contacts here.
The wire connection level is designed for crimp contacts. The proven crimp connection has been in standard use for decades.
Crimp contacts are not included in the scope of delivery of inserts.

Pole count: 4/2 (+PE)
Rated current: 40/10 A
Rated voltage: 690 / 250 V
Rated voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection

Select category

Size HQ
2 products found
  • Item No.
    1003170000
    Version
    HDC insert, Pin, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1003160000
    Version
    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items