8-pole

8-pole

A small size but quite big. The electrical values speak for themselves. Proven HE crimp contacts can also be used here.


Pole count: 8 (+PE)
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection

Select category

Size HQ
2 products found
  • Item No.
    1919970000
    Version
    HDC insert, Pin, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items
  • Item No.
    1919980000
    Version
    HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
    Data sheet
    Packaging unit: 1 items