Properties
Version | HDC enclosures, Size: 1, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Bulkhead housing, Clamping yoke connection, Standard, Size of cable entries: PG 13.5 |
Order No. | 1083120000 |
Type | HDC IP68 04A ADS 1PG13 |
GTIN (EAN) | 4032248846764 |
Qty. | 1 items |
Delivery status | Discontinued |
Depth | 50 mm |
Depth (inches) | 1.968 inch |
Height | 38.6 mm |
Height (inches) | 1.52 inch |
Width | 45.5 mm |
Width (inches) | 1.791 inch |
Mounting dimension - width | 30 mm |
Net weight | 73.7 g |
Limit temperature | -50 °C ... 125 °C |
Chemical resistance |
|
Cable entry | w. thread |
Hole pitch length A2 | 30 mm |
Total length housing | 50 mm |
EMC housings | Yes |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree |
IP66 (in plugged condition)
IP68 (in plugged condition) |
Surface finish | Powder coating |
BG | 1 |
Cable entry | w. thread |
Clamp version | Clamping yoke connection |
Colour (RAL) | RAL 9011 |
Design | Standard |
Design of housing | Bulkhead housing |
Design of locking system | Clamping yoke connection |
Internal thread | PG 13.5 |
Number of cable entry on top | 0 |
Number of cable entry sideways | 1 |
Sealing | Silicone |
Size | 1 |
Size of cable entries | PG 13.5 |
Suitable for ModuPlug® | No |
Top part/bottom part/lid | lower part |
Type | Base housing |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79393) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1083120000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1083120000&norm=0) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |