Properties
Order No. | 2664770000 |
Type | HDC DSUB BP 9-37 |
GTIN (EAN) | 4050118786767 |
Qty. | 100 items |
Net weight | 2.8 g |
Product family | RockStar® HDC SUBD |
Product type | Blind plug |
Size | SUBD 1…SUBD 4 |
Material | Zn/Cu alloy |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167038) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001132 |
ETIM 7.0 | EC001132 |
ETIM 8.0 | EC001132 |
ETIM 9.0 | EC001132 |
ECLASS 9.0 | 27-44-03-02 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-02 |
ECLASS 11.0 | 27-44-03-02 |
ECLASS 12.0 | 27-44-03-02 |
ECLASS 13.0 | 27-44-03-02 |
ROHS | Conform |