Properties
Order No. | 2664720000 |
Type | HDC SUB CC 09 090120 |
GTIN (EAN) | 4050118786682 |
Qty. | 50 items |
Net weight | 11.28 g |
Ambient temperature | -55°C...90°C (unter -40°C keine Schlagbelastung) |
Product family | RockStar® HDC SUBD |
Product type | Cable clamp |
Tightening torque |
|
Size | SUBD 1…SUBD 4 |
Material | Zn alloy |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166952) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2664720000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001132 |
ETIM 7.0 | EC001132 |
ETIM 8.0 | EC001132 |
ETIM 9.0 | EC001132 |
ECLASS 9.0 | 27-44-03-02 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-02 |
ECLASS 11.0 | 27-44-03-02 |
ECLASS 12.0 | 27-44-03-02 |
ECLASS 13.0 | 27-44-03-02 |
ROHS | Conform |